(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Rope hook (Part Numbers)

Rope hook

Made from iron and plated in bright chromate. Used for connecting retaining rope to wooden materials or to a tree.

Part Number

Configured Part Number is shown.

4979874004314

Part Number
4979874004314
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1.92

5 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw Type Part Name Rope Hook
Size NO-7 JAN code 4979874004314 Full Length(mm) 9.5
Material Iron

Please check the type/dimensions/specifications of the part 4979874004314 in the Rope hook series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)