(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini-Lock【6 Pieces Per Package】

Mini-Lock

Made from an aluminum alloy (A5052TD). The seamless tubular design makes it resistant to breaking under pressure. Can be fixed in place using pliers or terminal crimping pliers, etc. Can be used for locking and retaining wires.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874102683

 
Part Number
4979874102683
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 2.63

6 Pieces Per Package

5 Pack(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Types Wire Fitting Part Name Mini Lock Size Chu
JAN code 4979874102683 Number of pieces(pcs.) 6 Material Aluminum Alloy (A5052TD)

Please check the type/dimensions/specifications of the part 4979874102683 in the Mini-Lock series.

Frequently asked question (FAQ)

Question: What material is the product made of?
Answer: Aluminum alloy.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)