(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Stainless Steel Door Stay No. 1/No. 2/No. 3/No. 4

Stainless Steel Door Stay No. 1/No. 2/No. 3/No. 4

Made of rust resistant stainless steel (SUS304). Can be used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874049629
4979874049636
4979874049643
4979874049650
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code The number of holes

SGD 4.38

5 Piece(s) 10 Day(s) 49798740496292

SGD 5.37

5 Piece(s) 14 Day(s) 49798740496364

SGD 7.80

5 Piece(s) 14 Day(s) 49798740496437

SGD 12.03

5 Piece(s) 29 Day(s) 497987404965011

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Number of pieces(pcs.) 1
Material Stainless Steel Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)