(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NEOSERU With Leather

NEOSERU With Leather

Chloroprene rubber (CR) material. Superior aging resistance with good flame-retardant, abrasion-resistant, and low-temperature resistant characteristics. A soundproofing/cushioning material.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874410184

 
Part Number
4979874410184
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.32

4 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Classification Sponge Material Chloroprene (CR) Adhesive/Tape/Adhesive sheet included or not With Sheet
Thickness T(mm) 1.5 Width or outer diameter(mm) 300 Length(mm) 300
JAN code 4979874410184 Number of pieces(pcs.) 1

Please check the type/dimensions/specifications of the part 4979874410184 in the NEOSERU With Leather series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)