(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sealing Rubber【15 Pieces Per Package】

Sealing Rubber

Made of chloroprene rubber. All-purpose material with a good balance of weather resistance, oil resistance, and flame retardancy.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874024992

Part Number
4979874024992
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 4.69

15 Pieces Per Package

5 Pack(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Chloroprene Rubber Width(mm) 10 Thickness(mm) 3
Length(m) 10 Environment Standard / Weather Resistance / Oil Resistance JAN code 4979874024992
Number of pieces(pcs.) 15 Shape Square

Please check the type/dimensions/specifications of the part 4979874024992 in the Sealing Rubber series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)