(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Auxiliary Equipment, Quick-Connect Fitting, PY Series

Auxiliary Equipment, Quick-Connect Fitting, PY Series

[Features]
• Small size, light weight, and small installation space allow use in various places.
• The product offers effective control of operating speeds of a pneumatic devices and transmission of air pressure signals.
• Excellent flow characteristics, high sensitivity, and easy fine adjustment.
• Two types, meter-out and meter-in, are available for use with parts of different models.
• The copper body with nickel plating prevents, corrosion and contamination.
• The adjustment lever has an anti-drop off structure.
• The PT screw rubber provided at the end of a screw can effectively seal the screw fitting.

PDF

Part Number

Configured Part Number is shown.

Part Number
PY4D
PY6D
PY8D
PY10D
PY12D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)

SGD 2.30

1 Piece(s) 4 Day(s) or more 4

SGD 2.30

1 Piece(s) 4 Day(s) or more 6

SGD 2.40

1 Piece(s) 4 Day(s) or more 8

SGD 2.65

1 Piece(s) 4 Day(s) or more 10

SGD 2.95

1 Piece(s) 15 Day(s) or more 12

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Water
Body Material PBT Application Standard Thread Material No Thread Part
Seal Material NBR Union, Equal Dia. Union Y Operating Temperature Range(°C) 0::60
Plastic plug ring color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)