(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Floor-Band, FBN KPN Floor Band

Floor-Band, FBN KPN Floor Band

[Features]
・This product is an anti vibration fitting that supports floor penetration stand pipes for fire-resistant two-layer pipes of Keipla pipes, Funen pipes, Asano fireproof pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FBN40KPN
FBN50KPN
FBN65KPN
FBN75KPN
FBN100KPN
FBN125KPN
FBN150KPN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Nominal Diameter

SGD 8.25

1 Piece(s) 8 Day(s) or more 60~Less than 7040

SGD 8.87

1 Piece(s) 8 Day(s) or more 70~Less than 8050

SGD 9.57

1 Piece(s) 8 Day(s) or more 80~Less than 9065

SGD 9.90

1 Piece(s) 8 Day(s) or more 100~Less than 20075

SGD 10.38

1 Piece(s) 8 Day(s) or more 100~Less than 200100

SGD 13.98

1 Piece(s) 8 Day(s) or more 100~Less than 200125

SGD 15.10

1 Piece(s) 8 Day(s) or more 100~Less than 200150

Loading...

  1. 1

Basic Information

Type Fittings for Vibration Proofing Applicable Tube Type Fire Resistant Dual Pipes Material Steel
Surface Treatment Bright chromate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)