(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hanging Fitting, WHT, Hanging Band for Lead Pipes, Turnbuckle Included

Hanging Fitting, WHT, Hanging Band for Lead Pipes, Turnbuckle Included

[Features]
· A pipe fitting for lead drainage pipes.
· Also available in rubber.
· Can be manufactured to dimensions specified by the customer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WHT40PB
WHT50PB
WHT65PB
WHT75PB
WHT100PB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Nominal Diameter A

SGD 25.28

1 Piece(s) 8 Day(s) or more 40~Less than 5040

SGD 26.19

1 Piece(s) 8 Day(s) or more 50~Less than 6050

SGD 28.13

1 Piece(s) 8 Day(s) or more 70~Less than 8065

SGD 29.07

1 Piece(s) 8 Day(s) or more 70~Less than 8075

SGD 29.54

1 Piece(s) 8 Day(s) or more 100~Less than 200100

Loading...

  1. 1

Basic Information

Type Hanging Band Material Steel Applicable Tube Type Lead Pipe
Surface Treatment Bright chromate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)