(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sleeper L, L-HBT, Hanger Type (Hanging Type)

Sleeper L, L-HBT, Hanger Type (Hanging Type)

[Features]
▪ This product is a hanging support tool for cold water, hot and cold water, refrigerant piping, and various other piping.
▪ Sleeper and metal fittings are bonded and have excellent build ability.
▪ 300 A and 350 A sleepers do not have a lap-joint in meshing part.
· If ordering large quantities of 300A and 350A, please confirm the delivery date.
· We accept production of thicknesses exceeding 50T using sleeper M.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
L-HBT-15AX20T
L-HBT-15AX25T
L-HBT-15AX30T
L-HBT-15AX40T
L-HBT-20AX20T
L-HBT-20AX25T
L-HBT-20AX30T
L-HBT-20AX40T
L-HBT-20AX50T
L-HBT-25AX20T
L-HBT-25AX25T
L-HBT-25AX30T
L-HBT-25AX40T
L-HBT-25AX50T
L-HBT-32AX20T
L-HBT-32AX25T
L-HBT-32AX30T
L-HBT-32AX40T
L-HBT-32AX50T
L-HBT-40AX20T
L-HBT-40AX25T
L-HBT-40AX30T
L-HBT-40AX40T
L-HBT-40AX50T
L-HBT-50AX20T
L-HBT-50AX25T
L-HBT-50AX30T
L-HBT-50AX40T
L-HBT-50AX50T
L-HBT-65AX20T
L-HBT-65AX25T
L-HBT-65AX30T
L-HBT-65AX40T
L-HBT-65AX50T
L-HBT-80AX20T
L-HBT-80AX25T
L-HBT-80AX30T
L-HBT-80AX40T
L-HBT-80AX50T
L-HBT-100AX25T
L-HBT-100AX30T
L-HBT-100AX40T
L-HBT-100AX50T
L-HBT-125AX25T
L-HBT-125AX30T
L-HBT-125AX40T
L-HBT-125AX50T
L-HBT-150AX25T
L-HBT-150AX30T
L-HBT-150AX40T
L-HBT-150AX50T
L-HBT-200AX30T
L-HBT-200AX40T
L-HBT-200AX50T
L-HBT-250AX30T
L-HBT-250AX40T
L-HBT-250AX50T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Nominal Diameter A Heat-Retention Thickness T
(mm)
Allowable Static Load N
(kgf)

SGD 7.65

1 Piece(s) 8 Day(s) or more 20~Less than 301520270( 28)

SGD 7.96

1 Piece(s) 8 Day(s) or more 20~Less than 301525270( 28)

SGD 8.30

1 Piece(s) 8 Day(s) or more 20~Less than 301530270( 28)

SGD 9.01

1 Piece(s) 8 Day(s) or more 20~Less than 301540270( 28)

SGD 7.63

1 Piece(s) 8 Day(s) or more 20~Less than 302020340( 35)

SGD 8.05

1 Piece(s) 8 Day(s) or more 20~Less than 302025340( 35)

SGD 8.44

1 Piece(s) 8 Day(s) or more 20~Less than 302030340( 35)

SGD 9.26

1 Piece(s) 8 Day(s) or more 20~Less than 302040340( 35)

SGD 10.27

1 Piece(s) 8 Day(s) or more 20~Less than 302050340( 35)

SGD 7.85

1 Piece(s) 6 Day(s) or more 30~Less than 402520430( 44)

SGD 8.24

1 Piece(s) 8 Day(s) or more 30~Less than 402525430( 44)

SGD 8.61

1 Piece(s) 6 Day(s) or more 30~Less than 402530430( 44)

SGD 9.51

1 Piece(s) 8 Day(s) or more 30~Less than 402540430( 44)

SGD 10.55

1 Piece(s) 8 Day(s) or more 30~Less than 402550430( 44)

SGD 8.05

1 Piece(s) 8 Day(s) or more 40~Less than 503220530( 54)

SGD 8.44

1 Piece(s) 8 Day(s) or more 40~Less than 503225530( 54)

SGD 8.84

1 Piece(s) 6 Day(s) or more 40~Less than 503230530( 54)

SGD 9.82

1 Piece(s) 8 Day(s) or more 40~Less than 503240530( 54)

SGD 11.00

1 Piece(s) 8 Day(s) or more 40~Less than 503250530( 54)

SGD 8.36

1 Piece(s) 6 Day(s) or more 40~Less than 504020610( 62)

SGD 8.79

1 Piece(s) 8 Day(s) or more 40~Less than 504025610( 62)

SGD 9.26

1 Piece(s) 8 Day(s) or more 40~Less than 504030610( 62)

SGD 10.27

1 Piece(s) 8 Day(s) or more 40~Less than 504040610( 62)

SGD 11.53

1 Piece(s) 8 Day(s) or more 40~Less than 504050610( 62)

SGD 8.56

1 Piece(s) 8 Day(s) or more 60~Less than 705020740( 76)

SGD 9.01

1 Piece(s) 8 Day(s) or more 60~Less than 705025740( 76)

SGD 9.54

1 Piece(s) 6 Day(s) or more 60~Less than 705030740( 76)

SGD 10.71

1 Piece(s) 8 Day(s) or more 60~Less than 705040740( 76)

SGD 12.01

1 Piece(s) 8 Day(s) or more 60~Less than 705050740( 76)

SGD 9.40

1 Piece(s) 8 Day(s) or more 70~Less than 8065201200(120)

SGD 9.96

1 Piece(s) 8 Day(s) or more 70~Less than 8065251200(120)

SGD 10.63

1 Piece(s) 8 Day(s) or more 70~Less than 8065301200(120)

SGD 12.01

1 Piece(s) 8 Day(s) or more 70~Less than 8065401200(120)

SGD 13.44

1 Piece(s) 8 Day(s) or more 70~Less than 8065501200(120)

SGD 9.70

1 Piece(s) 8 Day(s) or more 80~Less than 9080201200(120)

SGD 10.37

1 Piece(s) 8 Day(s) or more 80~Less than 9080251200(120)

SGD 11.08

1 Piece(s) 8 Day(s) or more 80~Less than 9080301200(120)

SGD 12.52

1 Piece(s) 8 Day(s) or more 80~Less than 9080401200(120)

SGD 13.98

1 Piece(s) 8 Day(s) or more 80~Less than 9080501200(120)

SGD 11.16

1 Piece(s) 8 Day(s) or more 100~Less than 200100251200(120)

SGD 11.88

1 Piece(s) 8 Day(s) or more 100~Less than 200100301200(120)

SGD 13.47

1 Piece(s) 8 Day(s) or more 100~Less than 200100401200(120)

SGD 15.25

1 Piece(s) 8 Day(s) or more 100~Less than 200100501200(120)

SGD 12.57

1 Piece(s) 8 Day(s) or more 100~Less than 200125251900(190)

SGD 13.47

1 Piece(s) 8 Day(s) or more 100~Less than 200125301900(190)

SGD 15.18

1 Piece(s) 8 Day(s) or more 100~Less than 200125401900(190)

SGD 17.33

1 Piece(s) 8 Day(s) or more 100~Less than 200125501900(190)

SGD 13.27

1 Piece(s) 8 Day(s) or more 100~Less than 200150251900(190)

SGD 14.37

1 Piece(s) 8 Day(s) or more 100~Less than 200150301900(190)

SGD 16.16

1 Piece(s) 8 Day(s) or more 100~Less than 200150401900(190)

SGD 18.94

1 Piece(s) 8 Day(s) or more 100~Less than 200150501900(190)

SGD 18.35

1 Piece(s) 8 Day(s) or more 200~Less than 300200302400(240)

SGD 21.14

1 Piece(s) 8 Day(s) or more 200~Less than 300200402400(240)

SGD 25.24

1 Piece(s) 8 Day(s) or more 200~Less than 300200502400(240)

SGD 28.98

1 Piece(s) 8 Day(s) or more 200~Less than 300250303200(330)

SGD 29.34

1 Piece(s) 8 Day(s) or more 200~Less than 300250403200(330)

SGD 41.38

1 Piece(s) 8 Day(s) or more 200~Less than 300250503200(330)

Loading...

  1. 1

Basic Information

Type Hanging Band Material Steel Applicable Tube Type Pipes for hot / cold water
Surface Treatment Bright chromate Operating Temperature(℃) -110~+100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)