(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Electromagnetic valve, 4M (NAMUR) series, 5 ports, 2 positions

Electromagnetic valve, 4M (NAMUR) series, 5 ports, 2 positions

[Features]
· Applicable fluid is air.
· No need for lubrication

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4M310-8-[A,​B,​C,​E,​F]
4M310-8-[A,​B,​C,​E,​F]-I
4M310-10-[A,​B,​C,​E,​F]
4M310-10-[A,​B,​C,​E,​F]-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipVoltage Types of connection port Connection Dia. Wiring Method

-

1 Piece(s) 15 Day(s) or more DC12V / DC24V / AC110V / AC220V / AC24VRc-DIN Socket

-

1 Piece(s) 15 Day(s) or more DC12V / DC24V / AC110V / AC220V / AC24VRc-Drawer type

-

1 Piece(s) 15 Day(s) or more DC12V / DC24V / AC110V / AC220V / AC24VRc-DIN Socket

-

1 Piece(s) 15 Day(s) or more DC12V / DC24V / AC110V / AC220V / AC24VRc-Drawer type

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard Number of Solenoids Single
Switching Type 2-position exhaust Status at Power Off Self-reset(spring return) Driving Type Pilot-operated Spool
CV Value 1.39 / 1.67 Seal Type Soft seal Pilot Air Supply Internal
Manual Switch Lock CV Value Details 1.39(Rc1/4)/1.67(Rc3/8)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)