(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Flange Type Sight Glass

Stainless Steel Flange Type Sight Glass

Used for checking the presence of fluids or checking different mixtures of fluids within pipeline systems. Also used for visually checking changes in flow rates in flapper type and ball type sight glasses, etc.
All sizes are also available with a protective cover.

■ Perspective Type: A simple structure suitable for visually checking colored liquids.
■ Flapper Type: Allows you to check fluids by the degree to which the flapper is open or closed.
■ Ball Type: Allows you to check fluids by the movement of the ball. The PTFE ball specification can be used at temperatures of up to 100°C.
■ Nozzle Type: Allows you to see how the fluid is running off.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10FGL-13A-10K-25A

Part Number
10FGL-13A-10K-25A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 758.91

1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Type Perspective Formula Applicable Fluid Water Connection Type Flange
Nominal Diameter 25A Body Material SCS13A Maximum Operating Temperature(℃) 150
Lining / Coating No Dimension L(mm) 150 Dimension H(mm) 88
Glass FXT 50 Specifications Without protective cover

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)