(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Vacuum Pad VPD Series (2-Layer Pad), Straight Piping Fitting VPDK10/15

Vacuum Pad VPD Series (2-Layer Pad), Straight Piping Fitting VPDK10/15

Products sold by MISUMI VONA have been carefully selected from Asia's leading manufacturers based on customer requirements. Customers can select products according to their requirements. Pneumatic device and accessories manufactured by Taiwan's CHELIC Corporation, founded in 1988, are well-received in the markets around the world. In particular, the quality of their cylinders has been highly evaluated by customers and are used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VPDK10
VPDK10-S
VPDK15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Environment Color Circular Pad Diameter
(φ)

SGD 25.17

1 Piece(s) 4 Day(s) NBRStandardBlack10

SGD 41.53

1 Piece(s) 4 Day(s) or more Silicon RubberStandard / Static electricity preventionTransparency10

SGD 26.12

1 Piece(s) 4 Day(s) NBRStandardBlack15

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Bellows Type Mounting Method Recessed Type
Vacuum Outlet Port One-Touch Couplings Material Rubber-based Types Upright Piping With Fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)