(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad VPS Series (Single-Layer Pad), Side Piping VPSW (Circular)120/150 (Part Numbers)

Vacuum Pad VPS Series (Single-Layer Pad), Side Piping VPSW (Circular)120/150

Products sold by MISUMI VONA have been carefully selected from Asia's leading manufacturers based on customer requirements. Customers can select products according to their requirements. Pneumatic device and accessories manufactured by Taiwan's CHELIC Corporation, founded in 1988, are well-received in the markets around the world. In particular, the quality of their cylinders has been highly evaluated by customers and are used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VPSW120
VPSW120-S
VPSW150
VPSW150-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Environment Color Circular Pad Diameter
(φ)

SGD 73.30

1 Piece(s) 19 Day(s) NBRStandardBlack120

SGD 87.23

1 Piece(s) 19 Day(s) Silicon RubberStandard / Static electricity preventionTransparency120

SGD 92.32

1 Piece(s) 19 Day(s) NBRStandardBlack150

SGD 114.66

1 Piece(s) 19 Day(s) Silicon RubberStandard / Static electricity preventionTransparency150

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Standard Mounting Method Recessed Type
Vacuum Outlet Port Rc Material Rubber-based Types Side Piping Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)