(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Combined Guided Cylinder GHB Series

Combined Guided Cylinder GHB Series

MISUM-VONA products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GHB20X[50,​75,​100,​125,​150,​200,​250,​300]
GHB20X[50,​75,​100,​125,​150,​200,​250,​300]-SA[1,​2]
GHB25X[50,​75,​100,​125,​150,​200,​250,​300]
GHB25X[50,​75,​100,​125,​150,​200,​250,​300]-SA[1,​2]
GHB32X[50,​75,​100,​125,​150,​200,​250,​300]
GHB32X[50,​75,​100,​125,​150,​200,​250,​300]-SB[1,​2]
GHB40X[50,​75,​100,​125,​150,​200,​250,​300]
GHB40X[50,​75,​100,​125,​150,​200,​250,​300]-SB[1,​2]
GHB50X[50,​75,​100,​125,​150,​200,​250,​300,​400,​450,​500]
GHB50X[50,​75,​100,​125,​150,​200,​250,​300,​400,​450,​500]-SB[1,​2]
GHB63X[50,​75,​100,​125,​150,​200,​250,​300,​400,​450,​500]
GHB63X[50,​75,​100,​125,​150,​200,​250,​300,​400,​450,​500]-SB[1,​2]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTube I.D.
(Ø)
Stroke
(mm)
Sensor Qty. Sensor Quantity Sensor Type

-

1 Piece(s) 14 Day(s) 2050 ~ 300--None

-

1 Piece(s) 14 Day(s) 2050 ~ 3001 pc / 2 pc-ACS-100

-

1 Piece(s) 14 Day(s) 2550 ~ 300--None

-

1 Piece(s) 14 Day(s) 2550 ~ 3001 pc / 2 pc-ACS-100

-

1 Piece(s) 14 Day(s) 3050 ~ 300--None

-

1 Piece(s) 14 Day(s) 3050 ~ 3001 pc / 2 pc-ACS-32B

-

1 Piece(s) 14 Day(s) 4050 ~ 300--None

-

1 Piece(s) 14 Day(s) 4050 ~ 3001 pc / 2 pc-ACS-32B

-

1 Piece(s) 14 Day(s) 5050 ~ 500--None

-

1 Piece(s) 14 Day(s) 5050 ~ 500--ACS-50B

-

1 Piece(s) 14 Day(s) 6350 ~ 500--None

-

1 Piece(s) 14 Day(s) 6350 ~ 500-1 Piece / 2 PiecesACS-50B

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Guided
Additional Function Standard / With rod detent function Environment, Applications Standard Operating Temperature(°C) 0::60
End Locking No Valves No Operating Pressure(MPa) 0.15::0.7
Bushing Specification fluoropolymer bush

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)