(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slide Cylinder, FMR Series

Slide Cylinder, FMR Series

MISUM-VONA products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FMR10X30
FMR10X30-[SB,​SD][1,​2]
FMR10X50
FMR10X50-[SB,​SD][1,​2]
FMR16X30
FMR16X30-[SB,​SD][1,​2]
FMR16X50
FMR16X50-[SB,​SD][1,​2]
FMR16X75
FMR16X75-[SB,​SD][1,​2]
FMR16X100
FMR16X100-[SB,​SD][1,​2]
FMR20X30
FMR20X30-[SB,​SD][1,​2]
FMR20X50
FMR20X50-[SB,​SD][1,​2]
FMR20X75
FMR20X75-[SB,​SD][1,​2]
FMR20X100
FMR20X100-[SB,​SD][1,​2]
FMR25X30
FMR25X30-[SB,​SD][1,​2]
FMR25X50
FMR25X50-[SB,​SD][1,​2]
FMR25X75
FMR25X75-[SB,​SD][1,​2]
FMR25X100
FMR25X100-[SB,​SD][1,​2]
FMR32X30
FMR32X30-[SB,​SD][1,​2]
FMR32X50
FMR32X50-[SB,​SD][1,​2]
FMR32X75
FMR32X75-[SB,​SD][1,​2]
FMR32X100
FMR32X100-[SB,​SD][1,​2]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Tube I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Operating Pressure
(MPa)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Sensor Qty. Sensor Type

-

1 Piece(s) 19 Day(s) 301032220.159.413.77.9M5-None

-

1 Piece(s) 19 Day(s) 301032220.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 501032220.159.413.77.9M5-None

-

1 Piece(s) 19 Day(s) 501032220.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 301636270.159.413.77.9M5-None

-

1 Piece(s) 19 Day(s) 301636270.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 501636270.159.413.77.9M5-None

-

1 Piece(s) 19 Day(s) 501636270.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 751636270.159.413.77.9M5-None

-

1 Piece(s) 19 Day(s) 751636270.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 1001636270.159.413.77.9M5-None

-

1 Piece(s) 19 Day(s) 1001636270.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 302045300.159.413.77.9M5-None

-

1 Piece(s) 19 Day(s) 302045300.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 502045300.159.413.77.9M5-None

-

1 Piece(s) 19 Day(s) 502045300.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 752045300.159.413.77.9M5-None

-

1 Piece(s) 19 Day(s) 752045300.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 1002045300.159.413.77.9M5-None

-

1 Piece(s) 19 Day(s) 1002045300.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 302559360.113.727.415.8M5-None

-

1 Piece(s) 19 Day(s) 302559360.113.727.415.8M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 502559360.113.727.415.8M5-None

-

1 Piece(s) 19 Day(s) 502559360.113.727.415.8M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 752559360.113.727.415.8M5-None

-

1 Piece(s) 19 Day(s) 752559360.113.727.415.8M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 1002559360.113.727.415.8M5-None

-

1 Piece(s) 19 Day(s) 1002559360.113.727.415.8M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 303258440.129.751.929.7Rc1/8-None

-

1 Piece(s) 19 Day(s) 303258440.129.751.929.7Rc1/81 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 503258440.129.751.929.7Rc1/8-None

-

1 Piece(s) 19 Day(s) 503258440.129.751.929.7Rc1/81 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 753258440.129.751.929.7Rc1/8-None

-

1 Piece(s) 19 Day(s) 753258440.129.751.929.7Rc1/81 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 19 Day(s) 1003258440.129.751.929.7Rc1/8-None

-

1 Piece(s) 19 Day(s) 1003258440.129.751.929.7Rc1/81 pc / 2 pcACS-9B / ACS-9D

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Table Material Aluminum Alloy Environment General Purpose
Guide Type Rolling Guide Operating Speed(mm/s) 50::200 Min. Operating Pressure(MPa) 0.9
L-type Right

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)