(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pen Cylinder SBRI Series - Single Acting Normal-in Type - Head Air-intake Type

Pen Cylinder SBRI Series - Single Acting Normal-in Type - Head Air-intake Type

MISUM-VONA products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SBRI-6X[15,​30,​45,​60]
SBRI-6X[15,​30,​45,​60]-[FA,​LB]
SBRI-6X[15,​30,​45,​60]-SA[1,​2]
SBRI-6X[15,​30,​45,​60]-SA[1,​2]-[FA,​LB]
SBRI-10X[15,​30,​45,​60]
SBRI-10X[15,​30,​45,​60]-[I,​Y]
SBRI-10X[15,​30,​45,​60]-[FA,​LB]
SBRI-10X[15,​30,​45,​60]-[FA,​LB]-[I,​Y]
SBRI-10X[15,​30,​45,​60]-SA[1,​2]
SBRI-10X[15,​30,​45,​60]-SA[1,​2]-[I,​Y]
SBRI-10X[15,​30,​45,​60]-SA[1,​2]-[FA,​LB]
SBRI-10X[15,​30,​45,​60]-SA[1,​2]-[FA,​LB]-[I,​Y]
SBRI-16X[15,​30,​45,​60]
SBRI-16X[15,​30,​45,​60]-[I,​Y]
SBRI-16X[15,​30,​45,​60]-[FA,​LB]
SBRI-16X[15,​30,​45,​60]-[FA,​LB]-[I,​Y]
SBRI-16X[15,​30,​45,​60]-SB[1,​2]
SBRI-16X[15,​30,​45,​60]-SB[1,​2]-[I,​Y]
SBRI-16X[15,​30,​45,​60]-SB[1,​2]-[FA,​LB]
SBRI-16X[15,​30,​45,​60]-SB[1,​2]-[FA,​LB]-[I,​Y]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTube I.D.
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Axial End Part Fixation Method Sensor Quantity Sensor Type

-

1 Piece(s) 19 Day(s) 615 ~ 600.12~0.7No Shaft ComponentsWith Mounting Bracket-None

-

1 Piece(s) 19 Day(s) 615 ~ 600.12~0.7No Shaft ComponentsFlange Fixed Type / Foot Base Fixed Type-None

-

1 Piece(s) 19 Day(s) 615 ~ 600.12~0.7No Shaft ComponentsWith Mounting Bracket1 Piece / 2 PiecesACS-120

-

1 Piece(s) 19 Day(s) 615 ~ 600.12~0.7No Shaft ComponentsFlange Fixed Type / Foot Base Fixed Type1 Piece / 2 PiecesACS-120

-

1 Piece(s) 19 Day(s) 1015 ~ 600.06~0.7No Shaft ComponentsWith Mounting Bracket-None

-

1 Piece(s) 19 Day(s) 1015 ~ 600.06~0.7I Joint / Y JointWith Mounting Bracket-None

-

1 Piece(s) 19 Day(s) 1015 ~ 600.06~0.7No Shaft ComponentsFlange Fixed Type / Foot Base Fixed Type-None

-

1 Piece(s) 19 Day(s) 1015 ~ 600.06~0.7I Joint / Y JointFlange Fixed Type / Foot Base Fixed Type-None

-

1 Piece(s) 19 Day(s) 1015 ~ 600.06~0.7No Shaft ComponentsWith Mounting Bracket1 Piece / 2 PiecesACS-120

-

1 Piece(s) 19 Day(s) 1015 ~ 600.06~0.7I Joint / Y JointWith Mounting Bracket1 Piece / 2 PiecesACS-120

-

1 Piece(s) 19 Day(s) 1015 ~ 600.06~0.7No Shaft ComponentsFlange Fixed Type / Foot Base Fixed Type1 Piece / 2 PiecesACS-120

-

1 Piece(s) 19 Day(s) 1015 ~ 600.06~0.7I Joint / Y JointFlange Fixed Type / Foot Base Fixed Type1 Piece / 2 PiecesACS-120

-

1 Piece(s) 19 Day(s) 1615 ~ 600.06~0.7No Shaft ComponentsWith Mounting Bracket-None

-

1 Piece(s) 19 Day(s) 1615 ~ 600.06~0.7I Joint / Y JointWith Mounting Bracket-None

-

1 Piece(s) 19 Day(s) 1615 ~ 600.06~0.7No Shaft ComponentsFlange Fixed Type / Foot Base Fixed Type-None

-

1 Piece(s) 19 Day(s) 1615 ~ 600.06~0.7I Joint / Y JointFlange Fixed Type / Foot Base Fixed Type-None

-

1 Piece(s) 19 Day(s) 1615 ~ 600.06~0.7No Shaft ComponentsWith Mounting Bracket1 Piece / 2 PiecesACS-130

-

1 Piece(s) 19 Day(s) 1615 ~ 600.06~0.7I Joint / Y JointWith Mounting Bracket1 Piece / 2 PiecesACS-130

-

1 Piece(s) 19 Day(s) 1615 ~ 600.06~0.7No Shaft ComponentsFlange Fixed Type / Foot Base Fixed Type1 Piece / 2 PiecesACS-130

-

1 Piece(s) 19 Day(s) 1615 ~ 600.06~0.7I Joint / Y JointFlange Fixed Type / Foot Base Fixed Type1 Piece / 2 PiecesACS-130

Loading...

  1. 1

Basic Information

Cylinder Operation Method Single Acting (Extruded) Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Operating Temperature(°C) -10::60
End Locking No Valves No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)