(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Low Profile Cylinder JDAD Series - 2 Axes Adjustable Stroke Type

Low Profile Cylinder JDAD Series - 2 Axes Adjustable Stroke Type

Brand-name products provided by MISUMI-VONA are offered based on customer needs and have been carefully selected from the offerings of Asian manufacturers showing remarkable growth. Please select the right item for your individual usage environment. Founded in 1988, Taiwan CHELIC Corporation's pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JDAD20X[30,​50,​75,​100]
JDAD20X[30,​50,​75,​100]-[B,​S]
JDAD20X[30,​50,​75,​100]-[B,​S][1,​2]
JDAD20X[30,​50,​75,​100]-[B,​S][D,​E]
JDAD20X[30,​50,​75,​100]-[B,​S][D,​E][1,​2]
JDAD20X[30,​50,​75,​100]-B
JDAD20X[30,​50,​75,​100]-B-[B,​S]
JDAD20X[30,​50,​75,​100]-B-[B,​S][1,​2]
JDAD20X[30,​50,​75,​100]-B-[B,​S][D,​E]
JDAD20X[30,​50,​75,​100]-B-[B,​S][D,​E][1,​2]
JDAD25X[30,​50,​75,​100]
JDAD25X[30,​50,​75,​100]-S
JDAD25X[30,​50,​75,​100]-S[1,​2]
JDAD25X[30,​50,​75,​100]-S[B,​D,​E]
JDAD25X[30,​50,​75,​100]-S[B,​D,​E][1,​2]
JDAD25X[30,​50,​75,​100]-B
JDAD25X[30,​50,​75,​100]-B-S
JDAD25X[30,​50,​75,​100]-B-S[1,​2]
JDAD25X[30,​50,​75,​100]-B-S[B,​D,​E]
JDAD25X[30,​50,​75,​100]-B-S[B,​D,​E][1,​2]
JDAD32X[30,​50,​75,​100]
JDAD32X[30,​50,​75,​100]-[B,​S]
JDAD32X[30,​50,​75,​100]-[B,​S][1,​2]
JDAD32X[30,​50,​75,​100]-[B,​S][D,​E]
JDAD32X[30,​50,​75,​100]-[B,​S][D,​E][1,​2]
JDAD32X[30,​50,​75,​100]-B
JDAD32X[30,​50,​75,​100]-B-[B,​S]
JDAD32X[30,​50,​75,​100]-B-[B,​S][1,​2]
JDAD32X[30,​50,​75,​100]-B-[B,​S][D,​E]
JDAD32X[30,​50,​75,​100]-B-[B,​S][D,​E][1,​2]
JDAD40X[30,​50,​75,​100]
JDAD40X[30,​50,​75,​100]-S
JDAD40X[30,​50,​75,​100]-S[1,​2]
JDAD40X[30,​50,​75,​100]-S[B,​D,​E]
JDAD40X[30,​50,​75,​100]-S[B,​D,​E][1,​2]
JDAD40X[30,​50,​75,​100]-B
JDAD40X[30,​50,​75,​100]-B-S
JDAD40X[30,​50,​75,​100]-B-S[1,​2]
JDAD40X[30,​50,​75,​100]-B-S[B,​D,​E]
JDAD40X[30,​50,​75,​100]-B-S[B,​D,​E][1,​2]
JDAD50X[30,​50,​75,​100]
JDAD50X[30,​50,​75,​100]-S
JDAD50X[30,​50,​75,​100]-S[1,​2]
JDAD50X[30,​50,​75,​100]-S[B,​D,​E]
JDAD50X[30,​50,​75,​100]-S[B,​D,​E][1,​2]
JDAD50X[30,​50,​75,​100]-B
JDAD50X[30,​50,​75,​100]-B-S
JDAD50X[30,​50,​75,​100]-B-S[1,​2]
JDAD50X[30,​50,​75,​100]-B-S[B,​D,​E]
JDAD50X[30,​50,​75,​100]-B-S[B,​D,​E][1,​2]
JDAD63X[30,​50,​75,​100]
JDAD63X[30,​50,​75,​100]-[NL,​S][B,​D,​E]
JDAD63X[30,​50,​75,​100]-[NL,​S][B,​D,​E][1,​2]
JDAD63X[30,​50,​75,​100]-[NL,​S]B
JDAD63X[30,​50,​75,​100]-B
JDAD63X[30,​50,​75,​100]-B-[NL,​S][B,​D,​E]
JDAD63X[30,​50,​75,​100]-B-[NL,​S][B,​D,​E][1,​2]
JDAD63X[30,​50,​75,​100]-B-[NL,​S]B
JDAD80X[30,​50,​75,​100]
JDAD80X[30,​50,​75,​100]-[NL,​S][B,​D,​E]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTube I.D.
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Sensor Qty. Sensor Quantity Sensor Type Sensor and Magnet Sensors and magnets Shaft End Screw Shaft End Thread

-

1 Piece(s) 14 Day(s) 2030 ~ 1000.15~0.7---None--Female Thread

-

1 Piece(s) 14 Day(s) 2030 ~ 1000.15~0.7--None-NoneFemale Thread-

-

1 Piece(s) 14 Day(s) 2030 ~ 1000.15~0.71 pc / 2 pc-None-With MagnetFemale Thread-

-

1 Piece(s) 14 Day(s) 2030 ~ 1000.15~0.7--ACS-30E / ACS-9D-NoneFemale Thread-

-

1 Piece(s) 14 Day(s) 2030 ~ 1000.15~0.71 pc / 2 pc-ACS-30E / ACS-9D-With MagnetFemale Thread-

-

1 Piece(s) 14 Day(s) 2030 ~ 1000.15~0.7---None--Male Thread

-

1 Piece(s) 14 Day(s) 2030 ~ 1000.15~0.7--None-NoneMale thread-

-

1 Piece(s) 14 Day(s) 2030 ~ 1000.15~0.71 pc / 2 pc-None-With MagnetMale thread-

-

1 Piece(s) 14 Day(s) 2030 ~ 1000.15~0.7--ACS-30E / ACS-9D-NoneMale thread-

-

1 Piece(s) 14 Day(s) 2030 ~ 1000.15~0.71 pc / 2 pc-ACS-30E / ACS-9D-With MagnetMale thread-

-

1 Piece(s) 14 Day(s) 2530 ~ 1000.15~0.7---None--Female Thread

-

1 Piece(s) 14 Day(s) 2530 ~ 1000.15~0.7--NoneNone--Female Thread

-

1 Piece(s) 14 Day(s) 2530 ~ 1000.15~0.7-1 Piece / 2 PiecesNoneWith Magnet--Female Thread

-

1 Piece(s) 14 Day(s) 2530 ~ 1000.15~0.7--ACS-30E / ACS-9DNone--Female Thread

-

1 Piece(s) 14 Day(s) 2530 ~ 1000.15~0.7-1 Piece / 2 PiecesACS-30E / ACS-9DWith Magnet--Female Thread

-

1 Piece(s) 14 Day(s) 2530 ~ 1000.15~0.7---None--Male Thread

-

1 Piece(s) 14 Day(s) 2530 ~ 1000.15~0.7--NoneNone--Male Thread

-

1 Piece(s) 14 Day(s) 2530 ~ 1000.15~0.7-1 Piece / 2 PiecesNoneWith Magnet--Male Thread

-

1 Piece(s) 14 Day(s) 2530 ~ 1000.15~0.7--ACS-30E / ACS-9DNone--Male Thread

-

1 Piece(s) 14 Day(s) 2530 ~ 1000.15~0.7-1 Piece / 2 PiecesACS-30E / ACS-9DWith Magnet--Male Thread

-

1 Piece(s) 14 Day(s) 3230 ~ 1000.15~0.7---None--Female Thread

-

1 Piece(s) 14 Day(s) 3230 ~ 1000.15~0.7--NoneNone--Female Thread

-

1 Piece(s) 14 Day(s) 3230 ~ 1000.15~0.7-1 Piece / 2 PiecesNoneWith Magnet--Female Thread

-

1 Piece(s) 14 Day(s) 3230 ~ 1000.15~0.7--ACS-30E / ACS-9DNone--Female Thread

-

1 Piece(s) 14 Day(s) 3230 ~ 1000.15~0.7-1 Piece / 2 PiecesACS-30E / ACS-9DWith Magnet--Female Thread

-

1 Piece(s) 14 Day(s) 3230 ~ 1000.15~0.7---None--Male Thread

-

1 Piece(s) 14 Day(s) 3230 ~ 1000.15~0.7--NoneNone--Male Thread

-

1 Piece(s) 14 Day(s) 3230 ~ 1000.15~0.7-1 Piece / 2 PiecesNoneWith Magnet--Male Thread

-

1 Piece(s) 14 Day(s) 3230 ~ 1000.15~0.7--ACS-30E / ACS-9DNone--Male Thread

-

1 Piece(s) 14 Day(s) 3230 ~ 1000.15~0.7-1 Piece / 2 PiecesACS-30E / ACS-9DWith Magnet--Male Thread

-

1 Piece(s) 14 Day(s) 4030 ~ 1000.1~0.7---None--Female Thread

-

1 Piece(s) 14 Day(s) 4030 ~ 1000.1~0.7--NoneNone--Female Thread

-

1 Piece(s) 14 Day(s) 4030 ~ 1000.1~0.7-1 Piece / 2 PiecesNoneWith Magnet--Female Thread

-

1 Piece(s) 14 Day(s) 4030 ~ 1000.1~0.7--ACS-30E / ACS-9DNone--Female Thread

-

1 Piece(s) 14 Day(s) 4030 ~ 1000.1~0.7-1 Piece / 2 PiecesACS-30E / ACS-9DWith Magnet--Female Thread

-

1 Piece(s) 14 Day(s) 4030 ~ 1000.1~0.7---None--Male Thread

-

1 Piece(s) 14 Day(s) 4030 ~ 1000.1~0.7--NoneNone--Male Thread

-

1 Piece(s) 14 Day(s) 4030 ~ 1000.1~0.7-1 Piece / 2 PiecesNoneWith Magnet--Male Thread

-

1 Piece(s) 14 Day(s) 4030 ~ 1000.1~0.7--ACS-30E / ACS-9DNone--Male Thread

-

1 Piece(s) 14 Day(s) 4030 ~ 1000.1~0.7-1 Piece / 2 PiecesACS-30E / ACS-9DWith Magnet--Male Thread

-

1 Piece(s) 14 Day(s) 5030 ~ 1000.1~0.7---None--Female Thread

-

1 Piece(s) 14 Day(s) 5030 ~ 1000.1~0.7--NoneNone--Female Thread

-

1 Piece(s) 14 Day(s) 5030 ~ 1000.1~0.7-1 Piece / 2 PiecesNoneWith Magnet--Female Thread

-

1 Piece(s) 14 Day(s) 5030 ~ 1000.1~0.7--ACS-30E / ACS-9DNone--Female Thread

-

1 Piece(s) 14 Day(s) 5030 ~ 1000.1~0.7-1 Piece / 2 PiecesACS-30E / ACS-9DWith Magnet--Female Thread

-

1 Piece(s) 14 Day(s) 5030 ~ 1000.1~0.7---None--Male Thread

-

1 Piece(s) 14 Day(s) 5030 ~ 1000.1~0.7--NoneNone--Male Thread

-

1 Piece(s) 14 Day(s) 5030 ~ 1000.1~0.7-1 Piece / 2 PiecesNoneWith Magnet--Male Thread

-

1 Piece(s) 14 Day(s) 5030 ~ 1000.1~0.7--ACS-30E / ACS-9DNone--Male Thread

-

1 Piece(s) 14 Day(s) 5030 ~ 1000.1~0.7-1 Piece / 2 PiecesACS-30E / ACS-9DWith Magnet--Male Thread

-

1 Piece(s) 14 Day(s) 6330 ~ 1000.1~0.7---None--Female Thread

-

1 Piece(s) 14 Day(s) 6330 ~ 1000.1~0.7--ACS-30E / ACS-9D / NoneNone--Female Thread

-

1 Piece(s) 14 Day(s) 6330 ~ 1000.1~0.7-1 Piece / 2 PiecesACS-30E / ACS-9D / NoneWith Magnet--Female Thread

-

1 Piece(s) 14 Day(s) 6330 ~ 1000.1~0.7--NoneNone--Female Thread

-

1 Piece(s) 14 Day(s) 6330 ~ 1000.1~0.7---None--Male Thread

-

1 Piece(s) 14 Day(s) 6330 ~ 1000.1~0.7--ACS-30E / ACS-9D / NoneNone--Male Thread

-

1 Piece(s) 14 Day(s) 6330 ~ 1000.1~0.7-1 Piece / 2 PiecesACS-30E / ACS-9D / NoneWith Magnet--Male Thread

-

1 Piece(s) 14 Day(s) 6330 ~ 1000.1~0.7--NoneNone--Male Thread

-

1 Piece(s) 14 Day(s) 8030 ~ 1000.1~0.7---None--Female Thread

-

1 Piece(s) 14 Day(s) 8030 ~ 1000.1~0.7--ACS-30E / ACS-9D / NoneNone--Female Thread

Loading...

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Block shape
Additional Function Standard / Stroke with Adjustment Environment, Applications Standard Operating Temperature(°C) 0::60
End Locking No Valves No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)