(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Speed Controller Valve CSC-400 (Part Numbers)

Speed Controller Valve CSC-400

Products sold by MISUMI VONA have been carefully selected from Asia's leading manufacturers based on customer requirements. Customers can select products according to their requirements. Pneumatic device and accessories manufactured by Taiwan's CHELIC Corporation, founded in 1988, are well-received in the markets around the world. In particular, the quality of their cylinders has been highly evaluated by customers and are used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CSC-400-04

 
Part Number
CSC-400-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 22.44

1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Straight Type Control Direction Meter-Out
Joint Type Both sides tapped Material Aluminum Alloy Environment, Applications Standard
Knob Type Resin Lock Nut Type Hex nut Operating Temp. Range(°C) 5::60
Operating Pressure Range(MPa) 0.05::0.9 Max. Flow(l/min) 1600 Connection Dia. Rc1/2
Fixation Method Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)