(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plug SPM

Plug SPM

The product is a plug. Applicable screw diameters can be selected from 1/8, 2/8, 3/8, 1/4 and M5. This is a small jig cylinder made by a Taiwanese company established in 1988 that specializes in pneumatic devices/accessories. Its sales are expanding in countries around the world, and its products have been well-received worldwide.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SPM-01
SPM-02
SPM-03
SPM-04
SPM-M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal of Thread Thread Pitch
(mm)

SGD 4.23

1 Piece(s) 11 Day(s) Rc1/8-

SGD 4.26

1 Piece(s) 4 Day(s) Rc1/4-

SGD 4.61

1 Piece(s) 11 Day(s) Rc3/8-

SGD 5.28

1 Piece(s) 11 Day(s) Rc1/2-

SGD 4.21

1 Piece(s) 11 Day(s) MM50.8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Male Straight (Barb) Material Carbon Steel
Surface Treatment Nickel Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)