(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Insert Nipple SPA

Insert Nipple SPA

The product is an insertion nipple. Tubes with diameters ⌀4 and 6 can be used. This is a small jig cylinder made by a Taiwanese company established in 1988 that specializes in pneumatic devices/accessories. Its sales are expanding in countries around the world, and its products have been well-received worldwide.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPA4-M5
SPA6-M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTube Outer Dia.
(Ø)

SGD 4.63

1 Piece(s) 11 Day(s) 4

SGD 4.63

1 Piece(s) 11 Day(s) 6

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Male Straight (Barb) Material Brass
Surface Treatment Nickel Plating Screw Types M Nominal of Thread M5
Thread Pitch(mm) 0.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)