• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Filter Regulator

Filter Regulator

MISUM-VONA products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PFR-200-A-PG10

 
Part Number
PFR-200-A-PG10
Part NumberVolume DiscountDays to ShipSet Pressure Range
(MPa)
14 Day(s) 0.05~0.85

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Connection Dia. Rc1/4 Filter, Filtration Level 5
Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 0.95 Bowl (cup) material Engineering Plastic
Bowl guard (protection cap) No Flow Direction Standard Flow (Right→Left) Filter, Drain Storage Capacity(cm3) 20
Drain Cock Auto Drain (draining water) Method Automatic drain Pressure Gauge PG10 (Round)

Please check the type/dimensions/specifications of the part PFR-200-A-PG10 in the Filter Regulator series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)