(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

F.R.L. unit Set of 3

F.R.L. unit Set of 3

[Features]·The fluid used is air. ·There are 3 types available: mini type, middle type, and large type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FLTB400-A-PR20
FLTB400-H-F1-PR20
FLTB400-H-PR20
FLTB400-S-F2-PR20
FLTB400-S-PR20
FLTB400-TA-A-PR20
FLTB400-TA-H-F1-PR20
FLTB400-TA-H-PR20
FLTB400-TA-S-F2-PR20
FLTB400-TA-S-PR20
FLTB400-TB-A-PR20
FLTB400-TB-H-F1-PR20
FLTB400-TB-H-PR20
FLTB400-TB-S-F2-PR20
FLTB400-TB-S-PR20
FLTB400-TM-A-PR20
FLTB400-TM-H-F1-PR20
FLTB400-TM-H-PR20
FLTB400-TM-S-F2-PR20
FLTB400-TM-S-PR20
FLTB600-A-PR20
FLTB600-H-F1-PR20
FLTB600-H-PR20
FLTB600-S-F2-PR20
FLTB600-S-PR20
FLTB600-TA-A-PR20
FLTB600-TA-H-F1-PR20
FLTB600-TA-H-PR20
FLTB600-TA-S-F2-PR20
FLTB600-TA-S-PR20
FLTB600-TB-A-PR20
FLTB600-TB-H-F1-PR20
FLTB600-TB-H-PR20
FLTB600-TB-S-F2-PR20
FLTB600-TB-S-PR20
FLTB600-TM-A-PR20
FLTB600-TM-H-F1-PR20
FLTB600-TM-H-PR20
FLTB600-TM-S-F2-PR20
FLTB600-TM-S-PR20
FLTC200-A-PR20
FLTC200-H-F1-PR20
FLTC200-H-PR20
FLTC200-S-F2-PR20
FLTC200-S-PR20
FLTC200-TA-A-PR20
FLTC200-TA-H-F1-PR20
FLTC200-TA-H-PR20
FLTC200-TA-S-F2-PR20
FLTC200-TA-S-PR20
FLTC200-TB-A-PR20
FLTC200-TB-H-F1-PR20
FLTC200-TB-H-PR20
FLTC200-TB-S-F2-PR20
FLTC200-TB-S-PR20
FLTC200-TM-A-PR20
FLTC200-TM-H-F1-PR20
FLTC200-TM-H-PR20
FLTC200-TM-S-F2-PR20
FLTC200-TM-S-PR20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Bowl guard (protection cap) Filter, Drain Storage Capacity
(cm3)
Drain Cock Oil Cup Capacity
(cm3)
Assembly structure Drain (draining water) Method Pressure Gauge

SGD 180.37

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Auto160Standard TypeAutomatic drainPR20 (Round)

SGD 169.87

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Manual160Standard TypeManual Drain with JointPR20 (Round)

SGD 165.09

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Manual160Standard TypeManual DrainPR20 (Round)

SGD 170.44

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Auto160Standard TypeSemi-automatic Drain With JointPR20 (Round)

SGD 165.09

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Auto160Standard TypeSemi-automatic DrainPR20 (Round)

SGD 203.67

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Auto160Pre-pressure adjustment connecting blockAutomatic drainPR20 (Round)

SGD 187.82

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Manual160Pre-pressure adjustment connecting blockManual Drain with JointPR20 (Round)

SGD 186.87

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Manual160Pre-pressure adjustment connecting blockManual DrainPR20 (Round)

SGD 188.39

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Auto160Pre-pressure adjustment connecting blockSemi-automatic Drain With JointPR20 (Round)

SGD 186.87

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Auto160Pre-pressure adjustment connecting blockSemi-automatic DrainPR20 (Round)

SGD 203.67

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Auto160Post-pressure adjustment connecting blockAutomatic drainPR20 (Round)

SGD 187.82

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Manual160Post-pressure adjustment connecting blockManual Drain with JointPR20 (Round)

SGD 186.87

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Manual160Post-pressure adjustment connecting blockManual DrainPR20 (Round)

SGD 188.39

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Auto160Post-pressure adjustment connecting blockSemi-automatic Drain With JointPR20 (Round)

SGD 186.87

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Auto160Post-pressure adjustment connecting blockSemi-automatic DrainPR20 (Round)

SGD 200.80

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Auto160Pressure adjustment front and rear connection blockAutomatic drainPR20 (Round)

SGD 184.38

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Manual160Pressure adjustment front and rear connection blockManual Drain with JointPR20 (Round)

SGD 183.81

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Manual160Pressure adjustment front and rear connection blockManual DrainPR20 (Round)

SGD 184.77

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Auto160Pressure adjustment front and rear connection blockSemi-automatic Drain With JointPR20 (Round)

SGD 183.81

1 Piece(s) 11 Day(s) Rc1/2[Provided] Steel bowl guard100Auto160Pressure adjustment front and rear connection blockSemi-automatic DrainPR20 (Round)

SGD 180.37

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Auto160Standard TypeAutomatic drainPR20 (Round)

SGD 169.87

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Manual160Standard TypeManual Drain with JointPR20 (Round)

SGD 165.09

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Manual160Standard TypeManual DrainPR20 (Round)

SGD 170.44

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Auto160Standard TypeSemi-automatic Drain With JointPR20 (Round)

SGD 165.09

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Auto160Standard TypeSemi-automatic DrainPR20 (Round)

SGD 203.67

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Auto160Pre-pressure adjustment connecting blockAutomatic drainPR20 (Round)

SGD 187.82

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Manual160Pre-pressure adjustment connecting blockManual Drain with JointPR20 (Round)

SGD 186.87

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Manual160Pre-pressure adjustment connecting blockManual DrainPR20 (Round)

SGD 188.39

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Auto160Pre-pressure adjustment connecting blockSemi-automatic Drain With JointPR20 (Round)

SGD 186.87

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Auto160Pre-pressure adjustment connecting blockSemi-automatic DrainPR20 (Round)

SGD 203.67

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Auto160Post-pressure adjustment connecting blockAutomatic drainPR20 (Round)

SGD 187.82

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Manual160Post-pressure adjustment connecting blockManual Drain with JointPR20 (Round)

SGD 186.87

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Manual160Post-pressure adjustment connecting blockManual DrainPR20 (Round)

SGD 188.39

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Auto160Post-pressure adjustment connecting blockSemi-automatic Drain With JointPR20 (Round)

SGD 186.87

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Auto160Post-pressure adjustment connecting blockSemi-automatic DrainPR20 (Round)

SGD 200.80

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Auto160Pressure adjustment front and rear connection blockAutomatic drainPR20 (Round)

SGD 184.38

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Manual160Pressure adjustment front and rear connection blockManual Drain with JointPR20 (Round)

SGD 183.81

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Manual160Pressure adjustment front and rear connection blockManual DrainPR20 (Round)

SGD 184.77

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Auto160Pressure adjustment front and rear connection blockSemi-automatic Drain With JointPR20 (Round)

SGD 183.81

1 Piece(s) 11 Day(s) Rc3/4[Provided] Steel bowl guard100Auto160Pressure adjustment front and rear connection blockSemi-automatic DrainPR20 (Round)

SGD 136.15

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Auto90Standard TypeAutomatic drainPR20 (Round)

SGD 123.74

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Manual90Standard TypeManual Drain with JointPR20 (Round)

SGD 122.79

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Manual90Standard TypeManual DrainPR10 (Round)

SGD 123.93

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Auto90Standard TypeSemi-automatic Drain With JointPR20 (Round)

SGD 122.79

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Auto90Standard TypeSemi-automatic DrainPR20 (Round)

SGD 140.74

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Auto90Pre-pressure adjustment connecting blockAutomatic drainPR20 (Round)

SGD 124.89

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Manual90Pre-pressure adjustment connecting blockManual Drain with JointPR20 (Round)

SGD 123.93

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Manual90Pre-pressure adjustment connecting blockManual DrainPR20 (Round)

SGD 125.28

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Auto90Pre-pressure adjustment connecting blockSemi-automatic Drain With JointPR20 (Round)

SGD 123.93

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Auto90Pre-pressure adjustment connecting blockSemi-automatic DrainPR20 (Round)

SGD 140.74

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Auto90Post-pressure adjustment connecting blockAutomatic drainPR20 (Round)

SGD 124.89

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Manual90Post-pressure adjustment connecting blockManual Drain with JointPR20 (Round)

SGD 123.93

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Manual90Post-pressure adjustment connecting blockManual DrainPR20 (Round)

SGD 125.28

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Auto90Post-pressure adjustment connecting blockSemi-automatic Drain With JointPR20 (Round)

SGD 123.93

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Auto90Post-pressure adjustment connecting blockSemi-automatic DrainPR20 (Round)

SGD 140.74

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Auto90Pressure adjustment front and rear connection blockAutomatic drainPR20 (Round)

SGD 124.89

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Manual90Pressure adjustment front and rear connection blockManual Drain with JointPR20 (Round)

SGD 124.31

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Manual90Pressure adjustment front and rear connection blockManual DrainPR20 (Round)

SGD 125.28

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Auto90Pressure adjustment front and rear connection blockSemi-automatic Drain With JointPR20 (Round)

SGD 124.31

1 Piece(s) 11 Day(s) Rc1/4[Provided] Steel bowl guard60Auto90Pressure adjustment front and rear connection blockSemi-automatic DrainPR20 (Round)

Loading...

Basic Information

Regulator Unit Combination Filter + Regulator + Lubricator Set Pressure Range(MPa) 0.05::0.85 Filter, Filtration Level 5
Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 0.95 Bowl (cup) material Engineering Plastic
Flow Direction Standard Flow (Right→Left) Pressure Gauge With Standard Pressure Tester

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)