(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Manual Valve VLM15 Series Large Round Button Type (Lower Part Piping)

Manual Valve VLM15 Series Large Round Button Type (Lower Part Piping)

MISUM-VONA products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VLM15-B-08-B
VLM15-B-08-G
VLM15-B-08-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPushbutton Color

SGD 31.40

1 Piece(s) 11 Day(s) Black

SGD 31.40

1 Piece(s) 11 Day(s) Green

SGD 31.40

1 Piece(s) 11 Day(s) Red

Loading...

  1. 1

Basic Information

Main Body Shape Micro Switch Type Number of Ports 3-Port Number of Switching Positions 2-position Normally Closed
Switching Operation Pushbutton Pipe Port Type M Plumbing Thread Nominal M5
Plumbing Type and Direction Direct bottom Effective Sectional Area(mm2) 7 Mounting Method Side surface
Operation Status Retention 2-position spring return Push Button Type Mushroom Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)