(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This product is a manifold for solenoid valves. Applicable solenoid valves are VLEM5000 and VLEM7000 manufactured by Chelic. A small jig cylinder made in Taiwan in 1988 by a specialized manufacturer of pneumatic equipment and parts. Sales have expanded world-wide and the company has gained a high reputation globally.
Japanese Only
Part Number |
---|
MBEM5-2 |
MBEM5-3 |
MBEM5-4 |
MBEM5-5 |
MBEM5-6 |
MBEM5-7 |
MBEM5-8 |
MBEM5-9 |
MBEM5-10 |
MBEM5-11 |
MBEM5-12 |
MBEM7-2 |
MBEM7-3 |
MBEM7-4 |
MBEM7-5 |
MBEM7-6 |
MBEM7-7 |
MBEM7-8 |
MBEM7-9 |
MBEM7-10 |
MBEM7-11 |
MBEM7-12 |
MCEM05041 |
MCEM07041 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Applicable Solenoid Valve | Connection base |
---|---|---|---|---|---|---|---|
SGD 18.25 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM5000 | 2 | ||
SGD 25.59 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM5000 | 3 | ||
SGD 33.01 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM5000 | 4 | ||
SGD 40.44 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM5000 | 5 | ||
SGD 47.78 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM5000 | 6 | ||
SGD 54.54 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM5000 | 7 | ||
SGD 62.45 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM5000 | 8 | ||
SGD 69.88 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM5000 | 9 | ||
SGD 77.13 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM5000 | 10 | ||
SGD 84.64 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM5000 | 11 | ||
SGD 92.14 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM5000 | 12 | ||
SGD 18.25 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM7000 | 2 | ||
SGD 25.50 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM7000 | 3 | ||
SGD 32.93 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM7000 | 4 | ||
SGD 40.44 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM7000 | 5 | ||
SGD 47.78 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM7000 | 6 | ||
SGD 55.44 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM7000 | 7 | ||
SGD 62.86 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM7000 | 8 | ||
SGD 70.78 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM7000 | 9 | ||
SGD 78.70 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM7000 | 10 | ||
SGD 86.60 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM7000 | 11 | ||
SGD 94.52 | 1 Piece(s) | 19 Day(s) | Base for Manifold | VLEM7000 | 12 | ||
SGD 6.54 | 1 Piece(s) | 19 Day(s) | [Blank Plate] Cover Plates | VLEM5000 | - | ||
SGD 6.54 | 1 Piece(s) | 19 Day(s) | [Blank Plate] Cover Plates | VLEM7000 | - |
Loading...
How can we improve?
How can we improve?