(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electromagnetic valve, VLEV600 series, 5 ports, 2 positions

Electromagnetic valve, VLEV600 series, 5 ports, 2 positions

[Features]
· Applicable fluid is air.
· Switch change air guide.
· Valve specs normally closed type.
· Push button rotary/fixed
· Lubrication free supply type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VLEV6101-24VDC-K
VLEV6101-24VDC-K-L
VLEV6101-24VDC-W
VLEV6101-110VAC-K
VLEV6101-110VAC-K-L
VLEV6101-110VAC-W
VLEV6101-220VAC-W
VLEV6102-24VDC-K
VLEV6102-24VDC-K-L
VLEV6102-24VDC-W
VLEV6102-110VAC-K
VLEV6102-110VAC-K-L
VLEV6102-110VAC-W
VLEV6201-110VAC-K
VLEV6201-110VAC-K-L
VLEV6201-110VAC-W
VLEV6202-24VDC-K-L
VLEV6202-110VAC-K
VLEV6202-110VAC-K-L
VLEV6202-110VAC-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Solenoids Status at Power Off Voltage Plumbing Thread Nominal Wire connection type Indicator Light

SGD 67.86

1 Piece(s) 4 Day(s) or more SingleSelf-reset(spring return)DC24V1/8DIN Socket-typeNo

SGD 83.92

1 Piece(s) 4 Day(s) or more SingleSelf-reset(spring return)DC24V1/8DIN Socket-typeAvailable

SGD 48.56

1 Piece(s) 4 Day(s) SingleSelf-reset(spring return)DC24V1/8Pullout-

SGD 43.47

1 Piece(s) 11 Day(s) SingleSelf-reset(spring return)AC110V1/8DIN Socket-typeNo

SGD 45.38

1 Piece(s) 11 Day(s) SingleSelf-reset(spring return)AC110V1/8DIN Socket-typeAvailable

SGD 43.47

1 Piece(s) 11 Day(s) SingleSelf-reset(spring return)AC110V1/8Pullout-

SGD 70.39

1 Piece(s) 4 Day(s) or more SingleSelf-reset(spring return)AC220V1/8Pullout-

SGD 48.56

1 Piece(s) 4 Day(s) SingleSelf-reset(spring return)DC24V1/4DIN Socket-typeNo

SGD 83.92

1 Piece(s) 4 Day(s) or more SingleSelf-reset(spring return)DC24V1/4DIN Socket-typeAvailable

SGD 48.56

1 Piece(s) 4 Day(s) SingleSelf-reset(spring return)DC24V1/4Pullout-

SGD 43.47

1 Piece(s) 11 Day(s) SingleSelf-reset(spring return)AC110V1/4DIN Socket-typeNo

SGD 45.38

1 Piece(s) 11 Day(s) SingleSelf-reset(spring return)AC110V1/4DIN Socket-typeAvailable

SGD 43.47

1 Piece(s) 11 Day(s) SingleSelf-reset(spring return)AC110V1/4Pullout-

SGD 62.14

1 Piece(s) 11 Day(s) DoubleSelf-holdingAC110V1/8DIN Socket-typeNo

SGD 65.96

1 Piece(s) 11 Day(s) DoubleSelf-holdingAC110V1/8DIN Socket-typeAvailable

SGD 60.66

1 Piece(s) 11 Day(s) DoubleSelf-holdingAC110V1/8Pullout-

SGD 119.04

1 Piece(s) 4 Day(s) or more DoubleSelf-holdingDC24V1/4DIN Socket-typeAvailable

SGD 62.14

1 Piece(s) 11 Day(s) DoubleSelf-holdingAC110V1/4DIN Socket-typeNo

SGD 65.96

1 Piece(s) 11 Day(s) DoubleSelf-holdingAC110V1/4DIN Socket-typeAvailable

SGD 62.14

1 Piece(s) 11 Day(s) DoubleSelf-holdingAC110V1/4Pullout-

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard Switching Type 2-position exhaust
Pipe Port Type Rc Plumbing Direct piping CV Value 0.78
Manual Switch Lock Possible

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)