(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Brand-name products provided by MISUMI-VONA are offered based on customer needs and have been carefully selected from the offerings of Asian manufacturers showing remarkable growth. Please select the right item for your individual usage environment. Founded in 1988, Taiwan CHELIC Corporation's pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
ARPZ10 |
ARPZ10-[SB,ST][1,2] |
ARPZ16 |
ARPZ16-[SB,SD][1,2] |
ARPZ20 |
ARPZ20-[SB,SD][1,2] |
ARPZ25 |
ARPZ25-[SB,SD][1,2] |
ARPZ32 |
ARPZ32-[SB,SD][1,2] |
ARPZ40 |
ARPZ40-[SB,SD][1,2] |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Opening Size (mm) | Closure Dimension (mm) | Tube I.D. (mm) | Sensor Qty. | Sensor Type |
---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 19 Day(s) | 15.2 | 11.2 | 10 | - | None | ||
- | 1 Piece(s) | 19 Day(s) | 15.2 | 11.2 | 10 | 1 pc / 2 pc | ACS-15B / ACS-15T | ||
- | 1 Piece(s) | 19 Day(s) | 20.9 | 14.9 | 16 | - | None | ||
- | 1 Piece(s) | 19 Day(s) | 20.9 | 14.9 | 16 | 1 pc / 2 pc | ACS-9B / ACS-9D | ||
- | 1 Piece(s) | 19 Day(s) | 26.3 | 16.3 | 20 | - | None | ||
- | 1 Piece(s) | 19 Day(s) | 26.3 | 16.3 | 20 | 1 pc / 2 pc | ACS-9B / ACS-9D | ||
- | 1 Piece(s) | 19 Day(s) | 33.3 | 19.3 | 25 | - | None | ||
- | 1 Piece(s) | 19 Day(s) | 33.3 | 19.3 | 25 | 1 pc / 2 pc | ACS-9B / ACS-9D | ||
- | 1 Piece(s) | 19 Day(s) | 48 | 26 | 32 | - | None | ||
- | 1 Piece(s) | 19 Day(s) | 48 | 26 | 32 | 1 pc / 2 pc | ACS-9B / ACS-9D | ||
- | 1 Piece(s) | 19 Day(s) | 60 | 30 | 40 | - | None | ||
- | 1 Piece(s) | 19 Day(s) | 60 | 30 | 40 | 1 pc / 2 pc | ACS-9B / ACS-9D |
Loading...
Type | Main Body | Gripping Methods | Inserted Parallel Type / Parallel Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Operation Method | Double Action | Environment, Applications | Standard |
Additional Functions | No | Stroke Adjustment Mechanism | No | Operating Pressure Range(MPa) | 0.1::0.7 |
How can we improve?
How can we improve?