(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Slide Parallel Air Chuck ARPF Series

Slide Parallel Air Chuck ARPF Series

Brand-name products provided by MISUMI-VONA are offered based on customer needs and have been carefully selected from the offerings of Asian manufacturers showing remarkable growth. Please select the right item for your individual usage environment. Founded in 1988, Taiwan CHELIC Corporation's pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ARPF12-[12,​24,​48]
ARPF12-[12,​24,​48]-[SB,​SD][1,​2]
ARPF16-[16,​32,​64]
ARPF16-[16,​32,​64]-[SB,​SD][1,​2]
ARPF20-[20,​40,​80]
ARPF20-[20,​40,​80]-[SB,​SD][1,​2]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTube I.D.
(mm)
Sensor Qty. Sensor Type Stroke

-

1 Piece(s) 19 Day(s) 12-None12 ~ 48

-

1 Piece(s) 19 Day(s) 121 pc / 2 pcACS-9B / ACS-9D12 ~ 48

-

1 Piece(s) 19 Day(s) 16-None16 ~ 64

-

1 Piece(s) 19 Day(s) 161 pc / 2 pcACS-9B / ACS-9D16 ~ 64

-

1 Piece(s) 19 Day(s) 20-None20 ~ 80

-

1 Piece(s) 19 Day(s) 201 pc / 2 pcACS-9B / ACS-9D20 ~ 80

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type (flat) Operation Method Double Action Environment, Applications Standard
Additional Functions With linear guide Stroke Adjustment Mechanism No Operating Pressure Range(MPa) 0.15::0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)