(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Gripper, Parallel Air Chuck ARPM Series

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ARPM10
ARPM10-[SB,​ST][1,​2]
ARPM16
ARPM16-[HB,​HM]
ARPM16-[SB,​ST][1,​2]
ARPM16-[SB,​ST][1,​2]-[HB,​HM]
ARPM20
ARPM20-[HB,​HM]
ARPM20-[SB,​ST][1,​2]
ARPM20-[SB,​ST][1,​2]-[HB,​HM]
ARPM25
ARPM25-[HB,​HM]
ARPM25-[SB,​ST][1,​2]
ARPM25-[SB,​ST][1,​2]-[HB,​HM]
ARPM32
ARPM32-[HB,​HM]
ARPM32-[SB,​ST][1,​2]
ARPM32-[SB,​ST][1,​2]-[HB,​HM]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOpening Size
(mm)
Closure Dimension
(mm)
Tube I.D.
(mm)
Securing Jig Sensor Qty. Sensor Type

-

1 Piece(s) 19 Day(s) 141010None-None

-

1 Piece(s) 19 Day(s) 141010None1 pc / 2 pcACS-15B / ACS-15T

-

1 Piece(s) 19 Day(s) 231516None-None

-

1 Piece(s) 19 Day(s) 231516HB Type / HM Type-None

-

1 Piece(s) 19 Day(s) 231516None1 pc / 2 pcACS-15B / ACS-15T

-

1 Piece(s) 19 Day(s) 231516HB Type / HM Type1 pc / 2 pcACS-15B / ACS-15T

-

1 Piece(s) 19 Day(s) 322020None-None

-

1 Piece(s) 19 Day(s) 322020HB Type / HM Type-None

-

1 Piece(s) 19 Day(s) 322020None1 pc / 2 pcACS-15B / ACS-15T

-

1 Piece(s) 19 Day(s) 322020HB Type / HM Type1 pc / 2 pcACS-15B / ACS-15T

-

1 Piece(s) 19 Day(s) 352125None-None

-

1 Piece(s) 19 Day(s) 352125HB Type / HM Type-None

-

1 Piece(s) 19 Day(s) 352125None1 pc / 2 pcACS-15B / ACS-15T

-

1 Piece(s) 19 Day(s) 352125HB Type / HM Type1 pc / 2 pcACS-15B / ACS-15T

-

1 Piece(s) 19 Day(s) 422632None-None

-

1 Piece(s) 19 Day(s) 422632HB Type / HM Type-None

-

1 Piece(s) 19 Day(s) 422632None1 pc / 2 pcACS-15B / ACS-15T

-

1 Piece(s) 19 Day(s) 422632HB Type / HM Type1 pc / 2 pcACS-15B / ACS-15T

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type Operation Method Double Action Environment, Applications Standard
Additional Functions No Stroke Adjustment Mechanism No Operating Pressure Range(MPa) 0.15::0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)