(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Rotary Cylinder CRP Series

Rotary Cylinder CRP Series

Brand-name products provided by MISUMI-VONA are offered based on customer needs and have been carefully selected from the offerings of Asian manufacturers showing remarkable growth. Please select the right item for your individual usage environment. Founded in 1988, Taiwan CHELIC Corporation's pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CRP5-[90,​180]-2D
CRP5-[90,​180]-2D-A[1,​2]
CRP5-[90,​180]-2D-SE[1,​2]
CRP5-[90,​180]-2D-SE[1,​2]-A[1,​2]
CRP5-[90,​180]
CRP5-[90,​180]-A[1,​2]
CRP5-[90,​180]-SE[1,​2]
CRP5-[90,​180]-SE[1,​2]-A[1,​2]
CRP10-[90,​180]-2D
CRP10-[90,​180]-2D-A[1,​2]
CRP10-[90,​180]-2D-SE[1,​2]
CRP10-[90,​180]-2D-SE[1,​2]-A[1,​2]
CRP10-[90,​180]
CRP10-[90,​180]-A[1,​2]
CRP10-[90,​180]-SE[1,​2]
CRP10-[90,​180]-SE[1,​2]-A[1,​2]
CRP20-[90,​180]-2D
CRP20-[90,​180]-2D-A[1,​2]
CRP20-[90,​180]-2D-SE[1,​2]
CRP20-[90,​180]-2D-SE[1,​2]-A[1,​2]
CRP20-[90,​180]
CRP20-[90,​180]-A[1,​2]
CRP20-[90,​180]-SE[1,​2]
CRP20-[90,​180]-SE[1,​2]-A[1,​2]
CRP30-[90,​180]-2D
CRP30-[90,​180]-2D-A[1,​2]
CRP30-[90,​180]-2D-SE[1,​2]
CRP30-[90,​180]-2D-SE[1,​2]-A[1,​2]
CRP30-[90,​180]
CRP30-[90,​180]-A[1,​2]
CRP30-[90,​180]-SE[1,​2]
CRP30-[90,​180]-SE[1,​2]-A[1,​2]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Rotating Angle Torque
(N・m)
Torque
(N・m)
Tube I.D.
(mm)
Sensor Type Sensor Qty. Shock Absorber

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°0.078~0.980.3816None-None

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°0.078~0.980.3816None-1 sets / 2 sets

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°0.078~0.980.3816ACS-30E1 pc / 2 pcNone

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°0.078~0.980.3816ACS-30E1 pc / 2 pc1 sets / 2 sets

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°0.078~0.980.3816None-None

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°0.078~0.980.3816None-1 sets / 2 sets

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°0.078~0.980.3816ACS-30E1 pc / 2 pcNone

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°0.078~0.980.3816ACS-30E1 pc / 2 pc1 sets / 2 sets

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°0.078~0.980.8820None-None

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°0.078~0.980.8820None-1 sets / 2 sets

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°0.078~0.980.8820ACS-30E1 pc / 2 pcNone

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°0.078~0.980.8820ACS-30E1 pc / 2 pc1 sets / 2 sets

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°0.078~0.980.8820None-None

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°0.078~0.980.8820None-1 sets / 2 sets

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°0.078~0.980.8820ACS-30E1 pc / 2 pcNone

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°0.078~0.980.8820ACS-30E1 pc / 2 pc1 sets / 2 sets

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°1~2.871.8625None-None

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°1~2.871.8625None-1 sets / 2 sets

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°1~2.871.8625ACS-30E1 pc / 2 pcNone

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°1~2.871.8625ACS-30E1 pc / 2 pc1 sets / 2 sets

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°1~2.871.8625None-None

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°1~2.871.8625None-1 sets / 2 sets

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°1~2.871.8625ACS-30E1 pc / 2 pcNone

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°1~2.871.8625ACS-30E1 pc / 2 pc1 sets / 2 sets

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°1~2.872.9430None-None

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°1~2.872.9430None-1 sets / 2 sets

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°1~2.872.9430ACS-30E1 pc / 2 pcNone

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on both sides90° / 180°1~2.872.9430ACS-30E1 pc / 2 pc1 sets / 2 sets

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°1~2.872.9430None-None

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°1~2.872.9430None-1 sets / 2 sets

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°1~2.872.9430ACS-30E1 pc / 2 pcNone

-

1 Piece(s) 19 Day(s) Axis output of rotary actuator on one side90° / 180°1~2.872.9430ACS-30E1 pc / 2 pc1 sets / 2 sets

Loading...

  1. 1

Basic Information

Main Body Shape Block shape Operation Method Single vane Environment, Applications Standard
Rigidity, Accuracy Standard Valves No Operating Pressure Range(MPa) 0.15::0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)