(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Cylinder CRBM Series

Rotary Cylinder CRBM Series

Brand-name products provided by MISUMI-VONA are offered based on customer needs and have been carefully selected from the offerings of Asian manufacturers showing remarkable growth. Please select the right item for your individual usage environment. Founded in 1988, Taiwan CHELIC Corporation's pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CRBM10-[90,​180]
CRBM10-[90,​180]-A[1,​2]
CRBM10-[90,​180]-[SB,​SD][1,​2]
CRBM10-[90,​180]-[SB,​SD][1,​2]-A[1,​2]
CRBM20-[90,​180]
CRBM20-[90,​180]-A[1,​2]
CRBM20-[90,​180]-[SB,​SD][1,​2]
CRBM20-[90,​180]-[SB,​SD][1,​2]-A[1,​2]
CRBM30-[90,​180]
CRBM30-[90,​180]-A[1,​2]
CRBM30-[90,​180]-[SB,​SD][1,​2]
CRBM30-[90,​180]-[SB,​SD][1,​2]-A[1,​2]
CRBM50-[90,​180]
CRBM50-[90,​180]-A[1,​2]
CRBM50-[90,​180]-[SB,​SD][1,​2]
CRBM50-[90,​180]-[SB,​SD][1,​2]-A[1,​2]
CRBM70-[90,​180]
CRBM70-[90,​180]-A[1,​2]
CRBM70-[90,​180]-[SB,​SD][1,​2]
CRBM70-[90,​180]-[SB,​SD][1,​2]-A[1,​2]
CRBM100-[90,​180]
CRBM100-[90,​180]-A[1,​2]
CRBM100-[90,​180]-[SB,​SD][1,​2]
CRBM100-[90,​180]-[SB,​SD][1,​2]-A[1,​2]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRotating Angle Torque
(N・m)
Torque
(N・m)
Tube I.D.
(mm)
Sensor Type Sensor Qty. Shock Absorber

-

1 Piece(s) 19 Day(s) 90° / 180°1~2.871.515None--

-

1 Piece(s) 19 Day(s) 90° / 180°1~2.871.515None-1 pc

-

1 Piece(s) 19 Day(s) 90° / 180°1~2.871.515ACS-9B / ACS-9D1 pc / 2 pc-

-

1 Piece(s) 19 Day(s) 90° / 180°1~2.871.515ACS-9B / ACS-9D1 pc / 2 pc1 pc

-

1 Piece(s) 19 Day(s) 90° / 180°1~2.872.218None-None

-

1 Piece(s) 19 Day(s) 90° / 180°1~2.872.218None-1 pc / 2 pc

-

1 Piece(s) 19 Day(s) 90° / 180°1~2.872.218ACS-9B / ACS-9D1 pc / 2 pcNone

-

1 Piece(s) 19 Day(s) 90° / 180°1~2.872.218ACS-9B / ACS-9D1 pc / 2 pc1 pc / 2 pc

-

1 Piece(s) 19 Day(s) -3~5.63.220---

-

1 Piece(s) 19 Day(s) -3~5.63.220---

-

1 Piece(s) 19 Day(s) -3~5.63.220ACS-9B--

-

1 Piece(s) 19 Day(s) -3~5.63.220ACS-9B--

-

1 Piece(s) 19 Day(s) 90° / 180°3~5.65.525None-None

-

1 Piece(s) 19 Day(s) 90° / 180°3~5.65.525None-1 pc / 2 pc

-

1 Piece(s) 19 Day(s) 90° / 180°3~5.65.525ACS-9B / ACS-9D1 pc / 2 pcNone

-

1 Piece(s) 19 Day(s) 90° / 180°3~5.65.525ACS-9B / ACS-9D1 pc / 2 pc1 pc / 2 pc

-

1 Piece(s) 19 Day(s) 90° / 180°6~9.87.528None-None

-

1 Piece(s) 19 Day(s) 90° / 180°6~9.87.528None-1 pc / 2 pc

-

1 Piece(s) 19 Day(s) 90° / 180°6~9.87.528ACS-9B / ACS-9D1 pc / 2 pcNone

-

1 Piece(s) 19 Day(s) 90° / 180°6~9.87.528ACS-9B / ACS-9D1 pc / 2 pc1 pc / 2 pc

-

1 Piece(s) 19 Day(s) 90° / 180°6~9.89.832None--

-

1 Piece(s) 19 Day(s) 90° / 180°6~9.89.832None-1 pc

-

1 Piece(s) 19 Day(s) 90° / 180°6~9.89.832ACS-9B / ACS-9D1 pc / 2 pc-

-

1 Piece(s) 19 Day(s) 90° / 180°6~9.89.832ACS-9B / ACS-9D1 pc / 2 pc1 pc

Loading...

  1. 1

Basic Information

Type Rotary Table 2-points Main Body Shape Block shape Operation Method Double Rack
Environment, Applications Standard Rigidity, Accuracy Standard Valves No
Operating Pressure Range(MPa) 0.15::0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)