(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Rotary Cylinder CPRB Series

Rotary Cylinder CPRB Series

[Features]
· 2 lines type.
· With lamp.
· With contact point.
· Lateral pull out.
· Double acting type.
· Specified fluid air

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CRPB10-[90,​180]
CRPB20-[90,​180]
CRPB30-[90,​180]
CRPB50-[90,​180]
CRPB70-[90,​180]
CRPB100-[90,​180]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTorque
(N・m)
Torque
(N・m)
Tube I.D.
(mm)
Rotating Angle (°) Rotation Angle (°)

-

1 Piece(s) 19 Day(s) 1~2.871.515-90 ~ 180

-

1 Piece(s) 19 Day(s) 1~2.872.218-90 ~ 180

-

1 Piece(s) 19 Day(s) 3~5.63.220-90 ~ 180

-

1 Piece(s) 19 Day(s) 3~5.65.525--

-

1 Piece(s) 19 Day(s) 6~9.87.52890 ~ 180-

-

1 Piece(s) 19 Day(s) 6~9.89.83290 ~ 180-

Loading...

  1. 1

Basic Information

Type Rotary Table 2-points Main Body Shape Block shape Operation Method Double Rack
Environment, Applications Standard Rigidity, Accuracy Standard Valves No
Operating Pressure Range(MPa) 0.15::0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)