(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary cylinder CRM series Angle adjustment and sensor Standard model

Rotary cylinder CRM series Angle adjustment and sensor  Standard model

[Features]·The fluid used is air. ·This is a double-acting type rotary cylinder.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CRM10-90-C1-SG1
CRM10-90-C2-SG2
CRM10-90-L-C1-SG1
CRM10-90-L-C2-SG2
CRM10-180-C1-SG1
CRM10-180-C2-SG2
CRM10-180-L-C1-SG1
CRM10-180-L-C2-SG2
CRM10-270-C1-SG1
CRM10-270-C2-SG2
CRM10-270-L-C1-SG1
CRM10-270-L-C2-SG2
CRM15-90-C1-SG1
CRM15-90-C2-SG2
CRM15-90-L-C1-SG1
CRM15-90-L-C2-SG2
CRM15-180-C1-SG1
CRM15-180-C2-SG2
CRM15-180-L-C1-SG1
CRM15-180-L-C2-SG2
CRM15-270-C1-SG1
CRM15-270-C2-SG2
CRM15-270-L-C1-SG1
CRM15-270-L-C2-SG2
CRM20-90-C1-SG1
CRM20-90-C2-SG2
CRM20-90-L-C1-SG1
CRM20-90-L-C2-SG2
CRM20-180-C1-SG1
CRM20-180-C2-SG2
CRM20-180-L-C1-SG1
CRM20-180-L-C2-SG2
CRM20-270-C1-SG1
CRM20-270-C2-SG2
CRM20-270-L-C1-SG1
CRM20-270-L-C2-SG2
CRM30-90-C1-SG1
CRM30-90-C2-SG2
CRM30-90-L-C1-SG1
CRM30-90-L-C2-SG2
CRM30-180-C1-SG1
CRM30-180-C2-SG2
CRM30-180-L-C1-SG1
CRM30-180-L-C2-SG2
CRM30-270-C1-SG1
CRM30-270-C2-SG2
CRM30-270-L-C1-SG1
CRM30-270-L-C2-SG2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRotating Angle Torque
(N・m)
Torque
(N・m)
Tube Nominal Dia. Angle Adjustment Mechanism Sensor and holder

SGD 194.62

1 Piece(s) 19 Day(s) 90°0.078~0.980.1410NoSensor and holder 1 set

SGD 221.35

1 Piece(s) 19 Day(s) 90°0.078~0.980.1410NoSensor and holder 2 set

SGD 231.20

1 Piece(s) 19 Day(s) 90°0.078~0.980.1410AvailableSensor and holder 1 set

SGD 257.94

1 Piece(s) 19 Day(s) 90°0.078~0.980.1410AvailableSensor and holder 2 set

SGD 194.78

1 Piece(s) 19 Day(s) 180°0.078~0.980.1410NoSensor and holder 1 set

SGD 221.52

1 Piece(s) 19 Day(s) 180°0.078~0.980.1410NoSensor and holder 2 set

SGD 231.53

1 Piece(s) 19 Day(s) 180°0.078~0.980.1410AvailableSensor and holder 1 set

SGD 258.27

1 Piece(s) 19 Day(s) 180°0.078~0.980.1410AvailableSensor and holder 2 set

SGD 194.94

1 Piece(s) 19 Day(s) 270°0.078~0.980.1410NoSensor and holder 1 set

SGD 221.69

1 Piece(s) 19 Day(s) 270°0.078~0.980.1410NoSensor and holder 2 set

SGD 232.02

1 Piece(s) 19 Day(s) 270°0.078~0.980.1410AvailableSensor and holder 1 set

SGD 258.76

1 Piece(s) 19 Day(s) 270°0.078~0.980.1410AvailableSensor and holder 2 set

SGD 203.73

1 Piece(s) 19 Day(s) 90°0.078~0.980.3815NoSensor and holder 1 set

SGD 230.46

1 Piece(s) 19 Day(s) 90°0.078~0.980.3815NoSensor and holder 2 set

SGD 244.36

1 Piece(s) 19 Day(s) 90°0.078~0.980.3815AvailableSensor and holder 1 set

SGD 271.09

1 Piece(s) 19 Day(s) 90°0.078~0.980.3815AvailableSensor and holder 2 set

SGD 203.89

1 Piece(s) 19 Day(s) 180°0.078~0.980.3815NoSensor and holder 1 set

SGD 230.62

1 Piece(s) 19 Day(s) 180°0.078~0.980.3815NoSensor and holder 2 set

SGD 244.68

1 Piece(s) 19 Day(s) 180°0.078~0.980.3815AvailableSensor and holder 1 set

SGD 271.41

1 Piece(s) 19 Day(s) 180°0.078~0.980.3815AvailableSensor and holder 2 set

SGD 204.06

1 Piece(s) 19 Day(s) 270°0.078~0.980.3815NoSensor and holder 1 set

SGD 230.79

1 Piece(s) 19 Day(s) 270°0.078~0.980.3815NoSensor and holder 2 set

SGD 241.16

1 Piece(s) 19 Day(s) 270°0.078~0.980.3815AvailableSensor and holder 1 set

SGD 267.90

1 Piece(s) 19 Day(s) 270°0.078~0.980.3815AvailableSensor and holder 2 set

SGD 207.57

1 Piece(s) 19 Day(s) 90°0.078~0.980.8120NoSensor and holder 1 set

SGD 234.32

1 Piece(s) 19 Day(s) 90°0.078~0.980.8120NoSensor and holder 2 set

SGD 257.29

1 Piece(s) 19 Day(s) 90°0.078~0.980.8120AvailableSensor and holder 1 set

SGD 284.03

1 Piece(s) 19 Day(s) 90°0.078~0.980.8120AvailableSensor and holder 2 set

SGD 207.83

1 Piece(s) 19 Day(s) 180°0.078~0.980.8120NoSensor and holder 1 set

SGD 234.56

1 Piece(s) 19 Day(s) 180°0.078~0.980.8120NoSensor and holder 2 set

SGD 257.45

1 Piece(s) 19 Day(s) 180°0.078~0.980.8120AvailableSensor and holder 1 set

SGD 284.19

1 Piece(s) 19 Day(s) 180°0.078~0.980.8120AvailableSensor and holder 2 set

SGD 207.99

1 Piece(s) 19 Day(s) 270°0.078~0.980.8120NoSensor and holder 1 set

SGD 234.73

1 Piece(s) 19 Day(s) 270°0.078~0.980.8120NoSensor and holder 2 set

SGD 245.58

1 Piece(s) 19 Day(s) 270°0.078~0.980.8120AvailableSensor and holder 1 set

SGD 272.32

1 Piece(s) 19 Day(s) 270°0.078~0.980.8120AvailableSensor and holder 2 set

SGD 224.20

1 Piece(s) 19 Day(s) 90°1~2.872.2530NoSensor and holder 1 set

SGD 250.93

1 Piece(s) 19 Day(s) 90°1~2.872.2530NoSensor and holder 2 set

SGD 278.36

1 Piece(s) 19 Day(s) 90°1~2.872.2530AvailableSensor and holder 1 set

SGD 305.09

1 Piece(s) 19 Day(s) 90°1~2.872.2530AvailableSensor and holder 2 set

SGD 224.36

1 Piece(s) 19 Day(s) 180°1~2.872.2530NoSensor and holder 1 set

SGD 251.10

1 Piece(s) 19 Day(s) 180°1~2.872.2530NoSensor and holder 2 set

SGD 278.85

1 Piece(s) 19 Day(s) 180°1~2.872.2530AvailableSensor and holder 1 set

SGD 305.58

1 Piece(s) 19 Day(s) 180°1~2.872.2530AvailableSensor and holder 2 set

SGD 224.52

1 Piece(s) 19 Day(s) 270°1~2.872.2530NoSensor and holder 1 set

SGD 251.25

1 Piece(s) 19 Day(s) 270°1~2.872.2530NoSensor and holder 2 set

SGD 279.67

1 Piece(s) 19 Day(s) 270°1~2.872.2530AvailableSensor and holder 1 set

SGD 306.40

1 Piece(s) 19 Day(s) 270°1~2.872.2530AvailableSensor and holder 2 set

Loading...

  1. 1

Basic Information

Type Axis output of rotary actuator on both sides Main Body Shape Round shape Operation Method Single vane
Environment, Applications Standard Rigidity, Accuracy Standard Valves No
Operating Pressure Range(MPa) 0.15::0.7 Flange Type No Sensor Type ACS-8G

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)