(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Temperature Control Trap for Copper Tube Tracing - Model TB1N

Temperature Control Trap for Copper Tube Tracing - Model TB1N

[Features]
・ There is no restriction on the mounting posture
・ Unique operation eliminates temperature unevenness, prevents water hammer and pressure drop in piping, and enables safe and highly efficient tracing
・ The use of a highly sensitive disc bimetal ensures accurate operation even with slight temperature changes
・ Compact design allows installation in small spaces
・ Maintenance can be easily done by unitizing the bimetal group
[Applications]
・ Steam trace
・ Suitable for fields such as petroleum, petrochemical and steel making for instrumentation

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TB1N-8
TB1N-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side Plumbing Pipe Thread Nominal

SGD 231.72

1 Piece(s) 18 Day(s) or more 1/4B(8A)1/4B(8A)

SGD 231.72

1 Piece(s) 18 Day(s) or more 3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Steam Thermostatic Valve Model Direct Operation for Heating
Max. Applicable Pressure(MPa) 1.01~2 Max. Fluid Temperature(℃) 350 Body Material S25C
Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc Control Side, Thread Connection Type Rc
Body Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)