(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Vent for Steam - AT9N Type

Air Vent for Steam - AT9N Type

It is an air vent for steam. [Features]·Will shorten equipment startup time as a result of quick air displacement.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AT9N-15
AT9N-20
AT9N-25
AT9NF-15
AT9NF-20
AT9NF-25
AT9NW-15
AT9NW-20
AT9NW-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Supply Side, Screw Connection Types Supply Side, Flange Connection Types Supply Side, Other Connection Types Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Control Side, Thread Connection Type Control Side, Flange Connection Type Control Side, Other Connection Type Control Side Plumbing Pipe Thread Nominal Control Side, Tube Flange Nominal

SGD 490.81

1 Piece(s) 18 Day(s) or more -Rc--1/2B(15A)-Rc--1/2B(15A)-

SGD 490.81

1 Piece(s) 18 Day(s) or more -Rc--3/4B(20A)-Rc--3/4B(20A)-

SGD 505.47

1 Piece(s) 18 Day(s) or more -Rc--1B(25A)-Rc--1B(25A)-

SGD 791.16

1 Piece(s) 18 Day(s) or more --JIS 20K Flange--1/2B(15A)-JIS 20K Flange--1/2B(15A)

SGD 805.81

1 Piece(s) 18 Day(s) or more --JIS 20K Flange--3/4B(20A)-JIS 20K Flange--3/4B(20A)

SGD 820.47

1 Piece(s) 18 Day(s) or more --JIS 20K Flange--1B(25A)-JIS 20K Flange--1B(25A)

SGD 527.45

1 Piece(s) 18 Day(s) or more 1/2B(15A)--Socket----Socket--

SGD 527.45

1 Piece(s) 18 Day(s) or more 3/4B(20A)--Socket----Socket--

SGD 542.09

1 Piece(s) 18 Day(s) or more 1B(25A)--Socket----Socket--

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Steam Max. Applicable Pressure(MPa) 1.01~2
Max. Fluid Temperature(℃) 350 Body Material A105 Connection Type Equal Dia. Connection
Body Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)