(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Separator, H3 Type

Separator, H3 Type

[Features]
·It separates and removes water droplets generated in steam pipes and condensate flowing to the bottom of pipes, and supplies high-quality dry steam.
·By adopting a baffle system (impingement type), the air-water separation capacity does not decrease even if the load fluctuates.
·The compact design makes it easy to systematize with pressure reducing valves and steam wraps.
·It can also be used as an air separator.
[Applications]
·Steam and water separation for steam and air piping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
H3-15
H3-20
H3-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter

SGD 288.73

1 Piece(s) 18 Day(s) or more 1/2B(15A)

SGD 374.25

1 Piece(s) 18 Day(s) or more 3/4B(20A)

SGD 445.50

1 Piece(s) 18 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Type Drain Separator Applicable Fluid Steam Connection Rc
Maximum Operating Pressure(MPa) 1.6 Body Material FCD450

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)