[Special standard product]BELGOTCH MODEL34 Standard Model Ultra Antistatic Belt Type

[Special standard product]BELGOTCH MODEL34 Standard Model Ultra Antistatic Belt Type

Top selling Belcon economy model with special belt as standard. Use for transport of charged objects, such as electronic components. Note: Super antistatic belt NO8 used

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MODEL34-SI-[50,​75,​100,​150,​200,​250,​300,​350,​400,​500,​600]-[500-8000/10]-[F,​H,​T][1,​3,​5,​7,​9,​11,​13]-[A,​B,​C][25,​40,​60,​90]-CTB8

 
Part Number
MODEL34-SI-[50,​75,​100,​150,​200,​250,​300,​350,​400,​500,​600]-[500-8000/10]-[F,​H,​T][1,​3,​5,​7,​9,​11,​13]-[A,​B,​C][25,​40,​60,​90]-CTB8
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Belt Type Motor Output Reduction Ratio
8 Day(s) or more 50 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)CTB825W / 40W / 60W / 90W1/15 / 1/25 / 1/36 / 1/60 / 1/90 / 1/120 / 1/180

Loading...

  1. 1

Basic Information

Driving Type Head drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2 Belt Material Polyurethane
Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)