(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-1 Aluminum 3-Layer Tube System, Tees Heat Insulating Cover

Multi-1 Aluminum 3-Layer Tube System, Tees Heat Insulating Cover

Aluminum 3-layer pipe system, Tee thermal insulation cover. Thickness: 10 mm. Can choose specifications such as size.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TCV13
TCV16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize

SGD 16.24

1 Piece(s) 10 Day(s) or more 13

SGD 17.72

1 Piece(s) 10 Day(s) or more 16

Loading...

  1. 1

Basic Information

Type Heat-Retention Material Thickness(mm) 10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)