(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi 1 Aluminum 3-Layer Pipe System - Pipe with Insulation - Ivory (Weatherproof Specifications)

Multi 1 Aluminum 3-Layer Pipe System - Pipe with Insulation - Ivory (Weatherproof Specifications)

[Features]
·A three-layer aluminum pipe that is resistant to heat and has excellent workability.
·There is little expansion and contraction and thermal expansion, so there is no elongation or deflection.
·With excellent elasticity and no springback, it is easy to bend.
·Space-saving construction due to the small minimum bending radius.
·Since it prevents the intrusion of oxygen, equipment is less likely to rust.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
H10-MLT10-I
H10-MLT13-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize

SGD 351.62

1 Piece(s) 7 Day(s) or more 10

SGD 388.25

1 Piece(s) 7 Day(s) or more 13

Loading...

  1. 1

Basic Information

Type Polyethylene Pipe Color Ivory

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)