(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi 1 Aluminum 3-Layer Pipe System - Socket Joint m

Multi 1 Aluminum 3-Layer Pipe System - Socket Joint m

[Features]·Socket joint. ·Compact fitting improves installation workability. ·Since there is sponge on end, dust does not enter fitting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MLT-S13
MLT-S16
MLT-S1613
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Dimension A
(mm)
Dimension B
(mm)

SGD 41.60

1 Piece(s) 10 Day(s) or more 132828

SGD 48.49

1 Piece(s) 10 Day(s) or more 162828

SGD 46.59

1 Piece(s) 10 Day(s) or more 16×1328.528.5

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Thread, Tube Direction Socket Applicable Tube Material Polyethylene / Polybutene
Maximum Operating Pressure(MPa) 1 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)