(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Multi-1 Aluminum 3-Layer Tube System Male Adapter m (G Thread)

Multi-1 Aluminum 3-Layer Tube System Male Adapter m (G Thread)

A resin pipe fitting that does not generate dust because there is no cap on the end of the fitting.
[Features]
·One-touch fitting for aluminum 3-layer pipes.
·Since there is a sponge at the end of the joint, dust does not enter the joint.
·Easy to insert and easy to insert.
·Because it is a compact joint, it can be installed even in narrow spaces.
[Applications]
·Can be used for the take-out section with G thread male thread.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MLT-O13G4
MLT-O16G4
MLT-O16G6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Size Resin Tube/Equipment Side (S) Size Dimension A
(mm)
Dimension W
(mm)

SGD 23.88

1 Piece(s) 10 Day(s) or more 13-G1/213×15A4524

SGD 27.10

1 Piece(s) 10 Day(s) or more 16-G1/216×15A4527

SGD 24.76

1 Piece(s) 10 Day(s) or more 16-G3/416×20A46.527

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Male Straight Applicable Tube Material Polyethylene / Polybutene
Connection Thread Type G Maximum Operating Pressure(MPa) 1 Surface Treatment No

Frequently asked question (FAQ)

Question: Does the fitting sponge need to be removed?
Answer: No. Please use without removing it.
Question: Is there a mark to complete the pipe insertion?
Answer: Please confirm that the pipe or sponge is visible from the check hole.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)