(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HIVP Conversion Adapter-o

HIVP Conversion Adapter-o

One-touch fitting for cross-linked polyethylene pipes and polybutene pipes.
[Features]
·There is no cap on the end of the joint, so no dust is generated.
·Since there is a sponge at the end of the joint, dust does not enter the joint.
·Easy to insert and easy to insert.
·Because it is a compact joint, it can be installed even in narrow spaces.
·The color of the sponge at the end of the joint makes it possible to identify the applicable pipe type at a glance.
[Applications]
·In the conversion part with HIVP.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GEC-HI1313
GEC-HI1320
GEC-HI1620
GEC-HI2020
GEC-PHI1620
GEC-PHI2020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Size Resin Tube/Equipment Side (S) Size Dimension A
(mm)
Sponge Color

SGD 21.44

1 Piece(s) 10 Day(s) or more 13-1313×1386Green

SGD 27.67

1 Piece(s) 10 Day(s) or more 13-2013×2096Green

SGD 30.16

1 Piece(s) 10 Day(s) or more 16-2016×2097.5Green

SGD 61.53

1 Piece(s) 10 Day(s) or more 20-2020×2099Green

SGD 30.16

1 Piece(s) 10 Day(s) or more 16-2016×2097.5Red

SGD 61.53

1 Piece(s) 10 Day(s) or more 20-2020×2099Red

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Thread, Tube Direction Female Straight Applicable Tube Material Polyethylene / Polybutene
Maximum Operating Pressure(MPa) 1 Surface Treatment No

Frequently asked question (FAQ)

Question: Does the fitting sponge need to be removed?
Answer: No. Please use without removing it.
Question: Is there a mark to complete the pipe insertion?
Answer: Please confirm that the pipe or sponge is visible from the check hole.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)