(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

External Surface Transparent Coating for Fire Protection Piping 10 K Fittings VF Gold, Unequal Diameter Tee

External Surface Transparent Coating for Fire Protection Piping 10 K Fittings VF Gold, Unequal Diameter Tee

Buried joint for fire extinguishing piping.
[Features]
·Attachment of the rubber ring can be easily confirmed.
·Correct construction is possible by managing extra screws.
·Listed in the Ministry of Land, Infrastructure, Transport and Tourism Machinery and Equipment Construction Management Guidelines.
· Made in Japan.
·GOOD DESIGN award winning product.
[Applications]
·For removing VS piping branches.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VFG-RT-25X20
VFG-RT-32X20
VFG-RT-32X25
VFG-RT-40X20
VFG-RT-40X25
VFG-RT-40X32
VFG-RT-50X20
VFG-RT-50X25
VFG-RT-50X32
VFG-RT-50X40
VFG-RT-65X25
VFG-RT-65X50
VFG-RT-80X25
VFG-RT-80X50
VFG-RT-80X65
VFG-RT-100X25
VFG-RT-100X50
VFG-RT-100X65
VFG-RT-100X80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

SGD 14.79

1 Piece(s) 10 Day(s) or more 1B(25A)3/4B(20A)1B(25A)

SGD 23.00

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)3/4B(20A)1 1/4B(32A)

SGD 23.00

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1B(25A)1 1/4B(32A)

SGD 30.18

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)3/4B(20A)1 1/2B(40A)

SGD 30.18

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1B(25A)1 1/2B(40A)

SGD 30.18

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1 1/2B(40A)

SGD 47.75

1 Piece(s) 10 Day(s) or more 2B(50A)3/4B(20A)2B(50A)

SGD 47.75

1 Piece(s) 10 Day(s) or more 2B(50A)1B(25A)2B(50A)

SGD 47.75

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/4B(32A)2B(50A)

SGD 47.75

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)2B(50A)

SGD 105.34

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1B(25A)2 1/2B(65A)

SGD 105.34

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2B(50A)2 1/2B(65A)

SGD 136.10

1 Piece(s) 10 Day(s) or more 3B(80A)1B(25A)3B(80A)

SGD 136.10

1 Piece(s) 10 Day(s) or more 3B(80A)2B(50A)3B(80A)

SGD 136.10

1 Piece(s) 10 Day(s) or more 3B(80A)2 1/2B(65A)3B(80A)

SGD 230.45

1 Piece(s) 10 Day(s) or more 4B(100A)1B(25A)4B(100A)

SGD 230.45

1 Piece(s) 10 Day(s) or more 4B(100A)2B(50A)4B(100A)

SGD 230.45

1 Piece(s) 10 Day(s) or more 4B(100A)2 1/2B(65A)4B(100A)

SGD 230.45

1 Piece(s) 10 Day(s) or more 4B(100A)3B(80A)4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Qi Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Surface Treatment Resin Coating Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)