(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

External Surface Transparent Coating for Fire Protection Piping 10 K Fittings, VF Gold, Socket

External Surface Transparent Coating for Fire Protection Piping 10 K Fittings, VF Gold, Socket

Buried joint for fire extinguishing piping.
[Features]
·The attachment of the rubber ring can be easily checked.
·When used in combination with a transparent seal ring, correct construction can be performed by controlling excess threads.
·The wrench can be securely attached to the joint body.
·Listed in the Ministry of Land, Infrastructure, Transport and Tourism Machinery and Equipment Construction Management Guidelines.
· Made in Japan.
·GOOD DESIGN award winning product.
[Applications]
·For extension of VS piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VFG-S-20
VFG-S-25
VFG-S-32
VFG-S-40
VFG-S-50
VFG-S-65
VFG-S-80
VFG-S-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 8.67

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 10.48

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 13.20

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 14.71

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 20.56

1 Piece(s) 10 Day(s) or more 2B(50A)

SGD 37.17

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 48.55

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 83.06

1 Piece(s) 10 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Surface Treatment Resin Coating Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)