(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CK Smokeless welding Saddle Fitting Branch-Screw Type

CK Smokeless welding Saddle Fitting Branch-Screw Type

A saddle used for extracting branch screws during welding.
[Features]
·In order to improve welding quality, the galvanization on the end face of the weld is removed by cutting.
·Since the plating on the weld is removed, there is no danger of generating harmful zinc gas.
·Work efficiency and welding efficiency are improved, and costs can be reduced.
·A saddle that generates little gas and is user-friendly.
·The plating on the surface of the joint (white) is eco-friendly plating containing less than 0.001% (10 ppm) cadmium and less than 0.005% (50 ppm) lead.
[Applications]
·For extracting branch screws during welding.
[Material]
・ S25C or SS400

Part Number

Configured Part Number is shown.

Part Number
YS1-15X40-B
YS1-15X40-W
YS1-15X50-B
YS1-15X50-W
YS1-20X65-B
YS1-20X65-W
YS1-20X80-B
YS1-20X80-W
YS1-20X100-B
YS1-20X100-W
YS1-25X40-B
YS1-25X40-W
YS1-25X50-B
YS1-25X50-W
YS1-25X65-B
YS1-25X65-W
YS1-25X80-B
YS1-25X80-W
YS1-25X100-B
YS1-25X100-W
YS1-25X125-B
YS1-25X125-W
YS1-25X150-B
YS1-25X150-W
YS1-32X65-B
YS1-32X65-W
YS1-32X80-B
YS1-32X80-W
YS1-32X100-B
YS1-32X100-W
YS1-32X125-B
YS1-32X125-W
YS1-32X150-B
YS1-32X150-W
YS1-40X65-B
YS1-40X65-W
YS1-40X80-B
YS1-40X80-W
YS1-40X100-B
YS1-40X100-W
YS1-40X125-B
YS1-40X125-W
YS1-40X150-B
YS1-40X150-W
YS1-40X200-B
YS1-40X200-W
YS1-50X80-B
YS1-50X80-W
YS1-50X100-B
YS1-50X100-W
YS1-50X125-B
YS1-50X125-W
YS1-50X150-B
YS1-50X150-W
YS1-50X200-B
YS1-50X200-W
YS1-65X100-B
YS1-65X100-W
YS1-65X125-B
YS1-65X125-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment Nominal Dia. Main Conduit Nominal Branch Pipe Nominal

SGD 13.03

1 Piece(s) 7 Day(s) or more No1/2B(15A)1 1/2B(40A)1/2B(15A)

SGD 13.91

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1/2B(15A)1 1/2B(40A)1/2B(15A)

SGD 19.04

1 Piece(s) 7 Day(s) or more No1/2B(15A)2B(50A)1/2B(15A)

SGD 20.07

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1/2B(15A)2B(50A)1/2B(15A)

SGD 20.65

1 Piece(s) 7 Day(s) or more No3/4B(20A)2 1/2B(65A)3/4B(20A)

SGD 22.85

1 Piece(s) 7 Day(s) or more Hot Zinc Plating3/4B(20A)2 1/2B(65A)3/4B(20A)

SGD 21.83

1 Piece(s) 7 Day(s) or more No3/4B(20A)3B(80A)3/4B(20A)

SGD 23.88

1 Piece(s) 7 Day(s) or more Hot Zinc Plating3/4B(20A)3B(80A)3/4B(20A)

SGD 22.85

1 Piece(s) 7 Day(s) or more No3/4B(20A)4B(100A)3/4B(20A)

SGD 25.05

1 Piece(s) 7 Day(s) or more Hot Zinc Plating3/4B(20A)4B(100A)3/4B(20A)

SGD 21.83

1 Piece(s) 7 Day(s) or more No1B(25A)1 1/2B(40A)1B(25A)

SGD 23.88

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1B(25A)1 1/2B(40A)1B(25A)

SGD 22.70

1 Piece(s) 7 Day(s) or more No1B(25A)2B(50A)1B(25A)

SGD 25.05

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1B(25A)2B(50A)1B(25A)

SGD 23.29

1 Piece(s) 7 Day(s) or more No1B(25A)2 1/2B(65A)1B(25A)

SGD 25.63

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1B(25A)2 1/2B(65A)1B(25A)

SGD 24.02

1 Piece(s) 7 Day(s) or more No1B(25A)3B(80A)1B(25A)

SGD 26.51

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1B(25A)3B(80A)1B(25A)

SGD 25.34

1 Piece(s) 7 Day(s) or more No1B(25A)4B(100A)1B(25A)

SGD 27.84

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1B(25A)4B(100A)1B(25A)

SGD 26.51

1 Piece(s) 7 Day(s) or more No1B(25A)5B(125A)1B(25A)

SGD 28.85

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1B(25A)5B(125A)1B(25A)

SGD 27.54

1 Piece(s) 7 Day(s) or more No1B(25A)6B(150A)1B(25A)

SGD 30.18

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1B(25A)6B(150A)1B(25A)

SGD 28.41

1 Piece(s) 7 Day(s) or more No1 1/4B(32A)2 1/2B(65A)1 1/4B(32A)

SGD 31.35

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1 1/4B(32A)2 1/2B(65A)1 1/4B(32A)

SGD 29.88

1 Piece(s) 7 Day(s) or more No1 1/4B(32A)3B(80A)1 1/4B(32A)

SGD 32.81

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1 1/4B(32A)3B(80A)1 1/4B(32A)

SGD 31.21

1 Piece(s) 7 Day(s) or more No1 1/4B(32A)4B(100A)1 1/4B(32A)

SGD 34.14

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1 1/4B(32A)4B(100A)1 1/4B(32A)

SGD 32.52

1 Piece(s) 7 Day(s) or more No1 1/4B(32A)5B(125A)1 1/4B(32A)

SGD 35.15

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1 1/4B(32A)5B(125A)1 1/4B(32A)

SGD 33.55

1 Piece(s) 7 Day(s) or more No1 1/4B(32A)6B(150A)1 1/4B(32A)

SGD 36.48

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1 1/4B(32A)6B(150A)1 1/4B(32A)

SGD 30.03

1 Piece(s) 7 Day(s) or more No1 1/2B(40A)2 1/2B(65A)1 1/2B(40A)

SGD 32.08

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1 1/2B(40A)2 1/2B(65A)1 1/2B(40A)

SGD 32.96

1 Piece(s) 7 Day(s) or more No1 1/2B(40A)3B(80A)1 1/2B(40A)

SGD 37.07

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1 1/2B(40A)3B(80A)1 1/2B(40A)

SGD 34.86

1 Piece(s) 7 Day(s) or more No1 1/2B(40A)4B(100A)1 1/2B(40A)

SGD 41.60

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1 1/2B(40A)4B(100A)1 1/2B(40A)

SGD 37.80

1 Piece(s) 7 Day(s) or more No1 1/2B(40A)5B(125A)1 1/2B(40A)

SGD 45.41

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1 1/2B(40A)5B(125A)1 1/2B(40A)

SGD 40.44

1 Piece(s) 7 Day(s) or more No1 1/2B(40A)6B(150A)1 1/2B(40A)

SGD 47.90

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1 1/2B(40A)6B(150A)1 1/2B(40A)

SGD 43.95

1 Piece(s) 7 Day(s) or more No1 1/2B(40A)8B(200A)1 1/2B(40A)

SGD 50.68

1 Piece(s) 7 Day(s) or more Hot Zinc Plating1 1/2B(40A)8B(200A)1 1/2B(40A)

SGD 34.86

1 Piece(s) 7 Day(s) or more No2B(50A)3B(80A)2B(50A)

SGD 39.11

1 Piece(s) 7 Day(s) or more Hot Zinc Plating2B(50A)3B(80A)2B(50A)

SGD 37.36

1 Piece(s) 7 Day(s) or more No2B(50A)4B(100A)2B(50A)

SGD 43.95

1 Piece(s) 7 Day(s) or more Hot Zinc Plating2B(50A)4B(100A)2B(50A)

SGD 40.88

1 Piece(s) 7 Day(s) or more No2B(50A)5B(125A)2B(50A)

SGD 49.08

1 Piece(s) 7 Day(s) or more Hot Zinc Plating2B(50A)5B(125A)2B(50A)

SGD 44.53

1 Piece(s) 7 Day(s) or more No2B(50A)6B(150A)2B(50A)

SGD 51.57

1 Piece(s) 7 Day(s) or more Hot Zinc Plating2B(50A)6B(150A)2B(50A)

SGD 49.96

1 Piece(s) 7 Day(s) or more No2B(50A)8B(200A)2B(50A)

SGD 54.20

1 Piece(s) 7 Day(s) or more Hot Zinc Plating2B(50A)8B(200A)2B(50A)

SGD 43.37

1 Piece(s) 7 Day(s) or more No2 1/2B(65A)4B(100A)2 1/2B(65A)

SGD 50.25

1 Piece(s) 7 Day(s) or more Hot Zinc Plating2 1/2B(65A)4B(100A)2 1/2B(65A)

SGD 45.71

1 Piece(s) 7 Day(s) or more No2 1/2B(65A)5B(125A)2 1/2B(65A)

SGD 52.89

1 Piece(s) 7 Day(s) or more Hot Zinc Plating2 1/2B(65A)5B(125A)2 1/2B(65A)

Loading...

Basic Information

Type Plug Welding Type Fitting Shape Union type Multipoint Piping - Branch Pipe Connection Type Screw-In
Material Stainless Steel Applicable Fluid Water / Air / Steam / Gas / Oil

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)