(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

20 K Fittings with Outer Coating for Pressure Piping - Reducing Socket

20 K Fittings with Outer Coating for Pressure Piping - Reducing Socket

Buried joint for pressure piping.
[Features]
·Since vinyl chloride is not used in the outer resin, it can be recycled together with iron without separation.
·Certified by the Japan Fire Equipment Safety Center.
[Applications]
·For size conversion of STPG VS pipe piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PCHB-RS-80X65
PCHB-RS-100X65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 152.03

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 244.86

1 Piece(s) 10 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Nominal of Thread M2 2 1/2B(65A)
Applicable Fluid Water / Air / Gas / Oil Type Fitting Max. Operating Pressure(MPa) 13.8
Surface Treatment Resin Coating Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)