(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PC Core Fittings, for Lined Steel Pipe Connection, Unequal Diameter Tee

PC Core Fittings, for Lined Steel Pipe Connection, Unequal Diameter Tee

Embedded threaded joint for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
Pipe end anti-corrosion joints for inner and outer surface lining steel pipes with excellent anti-corrosion performance by coating the outer surface of the core joint with a thick polyamide resin or the like.
[Features]
·It has excellent anti-corrosion performance.
·The socket sleeve is made long and completely wraps around the tube sheath.
·The gap between the pipe and joint is sealed with a special rubber ring or caulking tape to prevent water from entering and to provide electrical insulation.
·It has excellent corrosion resistance and weather resistance.
·There is no need to worry about corrosion even when buried in salty soil, soil or concrete where local batteries are likely to occur, or where there is a lot of stray current.
·Increase efficiency of piping construction.
·By using rubber rings, there is no need to wrap anti-corrosion tape around the body of the joint and where it connects to the pipe, which speeds up the installation of pipes.
[Applications]
·For branch size conversion of buried lining piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PC-RT-20X15
PC-RT-25X15
PC-RT-25X20
PC-RT-32X20
PC-RT-32X25
PC-RT-40X20
PC-RT-40X25
PC-RT-40X32
PC-RT-50X20
PC-RT-50X25
PC-RT-50X32
PC-RT-50X40
PC-RT-65X20
PC-RT-65X25
PC-RT-65X40
PC-RT-65X50
PC-RT-80X20
PC-RT-80X25
PC-RT-80X32
PC-RT-80X40
PC-RT-80X50
PC-RT-80X65
PC-RT-100X32
PC-RT-100X40
PC-RT-100X50
PC-RT-100X65
PC-RT-100X80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

SGD 13.66

1 Piece(s) 10 Day(s) or more 3/4B(20A)1/2B(15A)3/4B(20A)

SGD 18.42

1 Piece(s) 10 Day(s) or more 1B(25A)1/2B(15A)1B(25A)

SGD 18.42

1 Piece(s) 10 Day(s) or more 1B(25A)3/4B(20A)1B(25A)

SGD 26.46

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)3/4B(20A)1 1/4B(32A)

SGD 26.46

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1B(25A)1 1/4B(32A)

SGD 34.55

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)3/4B(20A)1 1/2B(40A)

SGD 32.96

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1B(25A)1 1/2B(40A)

SGD 32.96

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1 1/2B(40A)

SGD 52.38

1 Piece(s) 10 Day(s) or more 2B(50A)3/4B(20A)2B(50A)

SGD 52.38

1 Piece(s) 10 Day(s) or more 2B(50A)1B(25A)2B(50A)

SGD 49.93

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/4B(32A)2B(50A)

SGD 49.93

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)2B(50A)

SGD 127.46

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)3/4B(20A)2 1/2B(65A)

SGD 127.46

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1B(25A)2 1/2B(65A)

SGD 121.83

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1 1/2B(40A)2 1/2B(65A)

SGD 121.83

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2B(50A)2 1/2B(65A)

SGD 202.27

1 Piece(s) 10 Day(s) or more 3B(80A)3/4B(20A)3B(80A)

SGD 202.27

1 Piece(s) 10 Day(s) or more 3B(80A)1B(25A)3B(80A)

SGD 202.27

1 Piece(s) 10 Day(s) or more 3B(80A)1 1/4B(32A)3B(80A)

SGD 202.27

1 Piece(s) 10 Day(s) or more 3B(80A)1 1/2B(40A)3B(80A)

SGD 192.69

1 Piece(s) 10 Day(s) or more 3B(80A)2B(50A)3B(80A)

SGD 192.69

1 Piece(s) 10 Day(s) or more 3B(80A)2 1/2B(65A)3B(80A)

SGD 297.74

1 Piece(s) 10 Day(s) or more 4B(100A)1 1/4B(32A)4B(100A)

SGD 297.74

1 Piece(s) 10 Day(s) or more 4B(100A)1 1/2B(40A)4B(100A)

SGD 283.50

1 Piece(s) 10 Day(s) or more 4B(100A)2B(50A)4B(100A)

SGD 283.50

1 Piece(s) 10 Day(s) or more 4B(100A)2 1/2B(65A)4B(100A)

SGD 283.50

1 Piece(s) 10 Day(s) or more 4B(100A)3B(80A)4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Qi Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Frequently asked question (FAQ)

Question: Can I reassemble the core fittings after removal?
Answer: No.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)