(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Core Fitting, for Lining Steel Pipe Connection, 10K Mating Flange

Core Fitting, for Lining Steel Pipe Connection, 10K Mating Flange

Threaded fittings for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·No PVC is used in the core joint, making it easy to recycle.
·Excellent anti-corrosion performance due to the double structure of lip and O-ring.
·Also supports rolled screws.
· Made in Japan.
[Applications]
·Optimal for use in lining pipe flange attachments.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
10KF-20-CC
10KF-25-CC
10KF-32-CC
10KF-40-CC
10KF-50-CC
10KF-65-CC
10KF-80-CC
10KF-100-CC
10KF-125-CC
10KF-150-CC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 20.41

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 26.28

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 32.36

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 34.20

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 42.84

1 Piece(s) 10 Day(s) or more 2B(50A)

SGD 61.04

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 69.65

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 89.19

1 Piece(s) 10 Day(s) or more 4B(100A)

SGD 144.17

1 Piece(s) 10 Day(s) or more 5B(125A)

SGD 161.54

1 Piece(s) 10 Day(s) or more 6B(150A)

Loading...

  1. 1

Basic Information

Connecting Shape Flange Connection Type Flange Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)