(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pre-Sealed Core, Transparent PC Core Fitting, Insulation Type for Device Connection, Male Adapters TPCZM, Socket

Pre-Sealed Core, Transparent PC Core Fitting, Insulation Type for Device Connection, Male Adapters TPCZM, Socket

[Features]With pre seal transparent PC core fitting, defects during installation can be visually checked. Furthermore, installation completion can be seen at a glance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-TPC-ZMS-15
P-TPC-ZMS-20
P-TPC-ZMS-25
P-TPC-ZMS-32
P-TPC-ZMS-40
P-TPC-ZMS-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 33.40

1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)

SGD 37.53

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 53.61

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)

SGD 74.46

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

SGD 91.41

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)

SGD 107.33

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket (Male adapter) Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 R Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)