(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pre-Sealed Core Fittings, General Type, for Lined Steel Pipe Connection, Unequal Diameter Elbow

Pre-Sealed Core Fittings, General Type, for Lined Steel Pipe Connection, Unequal Diameter Elbow

[Features]·Easy installation with pre seal core fitting. / Reduces torque for large-diameter screw-in. / No more leakage of seal material into pipes. / Constant installation quality

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-RL-20X15-CC
P-RL-25X15-CC
P-RL-25X20-CC
P-RL-32X20-CC
P-RL-32X25-CC
P-RL-40X20-CC
P-RL-40X25-CC
P-RL-40X32-CC
P-RL-50X25-CC
P-RL-50X32-CC
P-RL-50X40-CC
P-RL-65X40-CC
P-RL-65X50-CC
P-RL-80X40-CC
P-RL-80X50-CC
P-RL-80X65-CC
P-RL-100X50-CC
P-RL-100X65-CC
P-RL-100X80-CC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 8.53

1 Piece(s) 10 Day(s) or more 3/4B(20A)1/2B(15A)

SGD 10.79

1 Piece(s) 10 Day(s) or more 1B(25A)1/2B(15A)

SGD 10.79

1 Piece(s) 10 Day(s) or more 1B(25A)3/4B(20A)

SGD 15.13

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)3/4B(20A)

SGD 15.13

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1B(25A)

SGD 20.48

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)3/4B(20A)

SGD 19.59

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1B(25A)

SGD 19.59

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)

SGD 30.24

1 Piece(s) 10 Day(s) or more 2B(50A)1B(25A)

SGD 28.74

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/4B(32A)

SGD 28.74

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)

SGD 70.84

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)1 1/2B(40A)

SGD 70.84

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2B(50A)

SGD 94.93

1 Piece(s) 10 Day(s) or more 3B(80A)1 1/2B(40A)

SGD 90.45

1 Piece(s) 10 Day(s) or more 3B(80A)2B(50A)

SGD 90.45

1 Piece(s) 10 Day(s) or more 3B(80A)2 1/2B(65A)

SGD 164.38

1 Piece(s) 10 Day(s) or more 4B(100A)2B(50A)

SGD 156.91

1 Piece(s) 10 Day(s) or more 4B(100A)2 1/2B(65A)

SGD 156.91

1 Piece(s) 10 Day(s) or more 4B(100A)3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)