(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pre-Sealed Core Fitting, Normal Type, for Connection of Lining Steel Pipes, 10K Mating Flange

Pre-Sealed Core Fitting, Normal Type, for Connection of Lining Steel Pipes, 10K Mating Flange

[Features]
·Same price as conventional products.
·It can withstand earthquakes.
·Leakage does not occur even if sealing material is not applied to the piping.
·Compatible with all standards.
·Supports rolled screws up to 65 A.
·Lighter screwing torque.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-10KF-20-CC
P-10KF-25-CC
P-10KF-32-CC
P-10KF-40-CC
P-10KF-50-CC
P-10KF-65-CC
P-10KF-80-CC
P-10KF-100-CC
P-10KF-125-CC
P-10KF-150-CC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 20.41

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 27.07

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 34.37

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 36.56

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 45.89

1 Piece(s) 10 Day(s) or more 2B(50A)

SGD 65.39

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 74.62

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 95.55

1 Piece(s) 10 Day(s) or more 4B(100A)

SGD 154.44

1 Piece(s) 10 Day(s) or more 5B(125A)

SGD 173.08

1 Piece(s) 10 Day(s) or more 6B(150A)

Loading...

  1. 1

Basic Information

Connecting Shape Flange Connection Type Flange Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)